Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx QL 504030 S4B0
         

Icon
Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 300 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No. 2660200064
Type KEBx QL 504030 S4B0
GTIN (EAN) 6944169813269
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 300 mm
Depth (inches) 11.811 inch
Height 500 mm
Height (inches) 19.685 inch
Width 400 mm
Width (inches) 15.748 inch
Net weight 14,000 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M20 58 
M25 38 
M32 27 
M40 17 
M50 14 

Cable glands, right

M20 60 
M25 40 
M32 28 
M40 18 
M50 15 

Cable glands, top/bottom

M20 48 
M25 30 
M32 20 
M40 12 
M50 12 

Certificate numbers enclosure

Certificate no. (cULus) E508186

General information

Access opening: height 469 mm
Access opening: width 362 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate No
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with double-bit insert
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Standards IEC 60079-0, IEC 60079-7, IEC 60079-11, IEC 60079-31, EN 60079-0, EN 60079-7, EN 60079-11, EN 60079-31, GB 3836.1, GB 3836.3, GB 3836.4, GB 12476.1, GB 12476.5
Surface finish Brushed

horizontal assembly

WDU 10 / ZDU 10 4x28
WDU 16 / ZDU 16 3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5 5x57
WDU 35 / ZDU 35 2x15
WDU 4 / ZDU 4 4x48
WDU 6 / ZDU 6 4x37

vertical assembly

WDU 10 / ZDU 10 3x39
WDU 16 / ZDU 16 2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x77
WDU 35 / ZDU 35 2x21
WDU 4 / ZDU 4 3x65
WDU 6 / ZDU 6 3x50

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186