Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx QL 403020 S4B1
         

Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No. 2660200061
Type KEBx QL 403020 S4B1
GTIN (EAN) 6944169813238
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 200 mm
Depth (inches) 7.874 inch
Height 400 mm
Height (inches) 15.748 inch
Width 300 mm
Width (inches) 11.811 inch
Net weight 8,500 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M20 22 
M25 15 
M32
M40
M50

Cable glands, right

M20 24 
M25 18 
M32 10 
M40
M50

Cable glands, top/bottom

M20 18 
M25 15 
M32
M40
M50

Certificate numbers enclosure

Certificate no. (cULus) E508186

General information

Access opening: height 369 mm
Access opening: width 262 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with double-bit insert
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 3 mm
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Seal material of flange plate Silicone
Standards IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish Brushed

horizontal assembly

WDU 10 / ZDU 10 3x19
WDU 16 / ZDU 16 2x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x38
WDU 35 / ZDU 35 2x9
WDU 4 / ZDU 4 3x32
WDU 6 / ZDU 6 3x24

vertical assembly

WDU 10 / ZDU 10 2x29
WDU 16 / ZDU 16 2x24
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x58
WDU 35 / ZDU 35 1x15
WDU 4 / ZDU 4 2x48
WDU 6 / ZDU 6 2x37

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186