Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Quarter Lock - Klippon® EBx QL - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 380 mm, Width: 380 mm, Depth: 210 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200037
Type
KEBx QL 383821 S2B0
GTIN (EAN)
6944169813061
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
210 mm
Depth (inches)
8.268 inch
Height
380 mm
Height (inches)
14.961 inch
Width
380 mm
Width (inches)
14.961 inch
Net weight
9,200 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
20
M25
13
M32
8
M40
6
M50
3
Cable glands, right
M20
22
M25
16
M32
9
M40
7
M50
4
Cable glands, top/bottom
M20
24
M25
18
M32
10
M40
8
M50
4
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
349 mm
Access opening: width
342 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
horizontal assembly
WDU 10 / ZDU 10
3x27
WDU 16 / ZDU 16
2x22
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x54
WDU 35 / ZDU 35
1x14
WDU 4 / ZDU 4
3x45
WDU 6 / ZDU 6
3x35
vertical assembly
WDU 10 / ZDU 10
3x27
WDU 16 / ZDU 16
2x22
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x54
WDU 35 / ZDU 35
1x14
WDU 4 / ZDU 4
3x45
WDU 6 / ZDU 6
3x35
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 380 mm, Width: 380 mm, Depth: 210 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200037
Type
KEBx QL 383821 S2B0
GTIN (EAN)
6944169813061
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
210 mm
Depth (inches)
8.268 inch
Height
380 mm
Height (inches)
14.961 inch
Width
380 mm
Width (inches)
14.961 inch
Net weight
9,200 g
Operating temperature
-55 °C...135 °C
M20
20
M25
13
M32
8
M40
6
M50
3
M20
22
M25
16
M32
9
M40
7
M50
4
M20
24
M25
18
M32
10
M40
8
M50
4
Certificate no. (cULus)
E508186
Access opening: height
349 mm
Access opening: width
342 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
WDU 10 / ZDU 10
3x27
WDU 16 / ZDU 16
2x22
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x54
WDU 35 / ZDU 35
1x14
WDU 4 / ZDU 4
3x45
WDU 6 / ZDU 6
3x35
WDU 10 / ZDU 10
3x27
WDU 16 / ZDU 16
2x22
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x54
WDU 35 / ZDU 35
1x14
WDU 4 / ZDU 4
3x45
WDU 6 / ZDU 6
3x35
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.