Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx QL 806030 S2B0
         

Icon
Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 300 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No. 2660200035
Type KEBx QL 806030 S2B0
GTIN (EAN) 6944169813047
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 300 mm
Depth (inches) 11.811 inch
Height 800 mm
Height (inches) 31.496 inch
Width 600 mm
Width (inches) 23.622 inch
Net weight 26,000 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Cable glands, left

M20 100 
M25 68 
M32 46 
M40 25 
M50 22 

Cable glands, right

M20 102 
M25 70 
M32 48 
M40 27 
M50 24 

Cable glands, top/bottom

M20 72 
M25 50 
M32 32 
M40 21 
M50 18 

Certificate numbers enclosure

Attestation of Conformatiy No. (AoC) DE PS265X 191204 000ISS02
Certificate no. (cULus) E508186
Declaration of Conformatiy No. (DoC LVD) DE PS265X 191203 000ISS01

General information

Access opening: height 769 mm
Access opening: width 562 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate No
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with double-bit insert
Material Stainless steel 1.4301 (304)
Material thickness of cover 2 mm
Material thickness of enclosure 1.5 mm
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Standards EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish Brushed

horizontal assembly

WDU 10 / ZDU 10 6x47
WDU 16 / ZDU 16 5x40
WDU 2,5 / ZDU 2,5 / IDU 2,5 8x94
WDU 35 / ZDU 35 4x25
WDU 4 / ZDU 4 8x79
WDU 6 / ZDU 6 7x62

vertical assembly

WDU 10 / ZDU 10 4x67
WDU 16 / ZDU 16 4x56
WDU 2,5 / ZDU 2,5 / IDU 2,5 6x127
WDU 35 / ZDU 35 3x40
WDU 4 / ZDU 4 6x102
WDU 6 / ZDU 6 5x87

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186

Related products