Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx QL 263015 S2B0
         

Icon
Icon
 

General ordering data

Version Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 260 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No. 2660200008
Type KEBx QL 263015 S2B0
GTIN (EAN) 6944169808715
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 260 mm
Height (inches) 10.236 inch
Width 300 mm
Width (inches) 11.811 inch
Net weight 5,100 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Cable glands, left

M20
M25
M32
M40
M50

Cable glands, right

M20 10 
M25
M32
M40
M50

Cable glands, top/bottom

M20 12 
M25 10 
M32
M40
M50

Certificate numbers enclosure

Attestation of Conformatiy No. (AoC) DE PS265X 191204 000ISS02
Certificate no. (cULus) E508186
Declaration of Conformatiy No. (DoC LVD) DE PS265X 191203 000ISS01

General information

Access opening: height 229 mm
Access opening: width 262 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate No
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Quarter-turn fastener with double-bit insert
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Standards EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish Brushed

horizontal assembly

WDU 10 / ZDU 10 2x19
WDU 16 / ZDU 16 1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x38
WDU 35 / ZDU 35 1x9
WDU 4 / ZDU 4 2x32
WDU 6 / ZDU 6 2x24

vertical assembly

WDU 10 / ZDU 10 2x15
WDU 16 / ZDU 16 2x12
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x30
WDU 35 / ZDU 35 1x6
WDU 4 / ZDU 4 2x25
WDU 6 / ZDU 6 2x19

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186

Related products