Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Quarter Lock - Klippon® EBx QL - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 260 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200008
Type
KEBx QL 263015 S2B0
GTIN (EAN)
6944169808715
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
150 mm
Depth (inches)
5.905 inch
Height
260 mm
Height (inches)
10.236 inch
Width
300 mm
Width (inches)
11.811 inch
Net weight
5,100 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant
Cable glands, left
M20
8
M25
6
M32
1
M40
1
M50
1
Cable glands, right
M20
10
M25
8
M32
3
M40
3
M50
2
Cable glands, top/bottom
M20
12
M25
10
M32
4
M40
3
M50
2
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
229 mm
Access opening: width
262 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
horizontal assembly
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
2x32
WDU 6 / ZDU 6
2x24
vertical assembly
WDU 10 / ZDU 10
2x15
WDU 16 / ZDU 16
2x12
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x30
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
2x25
WDU 6 / ZDU 6
2x19
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
ECLASS 14.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 260 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200008
Type
KEBx QL 263015 S2B0
GTIN (EAN)
6944169808715
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
150 mm
Depth (inches)
5.905 inch
Height
260 mm
Height (inches)
10.236 inch
Width
300 mm
Width (inches)
11.811 inch
Net weight
5,100 g
Operating temperature
-55 °C...135 °C
REACH SVHC
/
RoHS Compliance Status
Compliant
M20
8
M25
6
M32
1
M40
1
M50
1
M20
10
M25
8
M32
3
M40
3
M50
2
M20
12
M25
10
M32
4
M40
3
M50
2
Certificate no. (cULus)
E508186
Access opening: height
229 mm
Access opening: width
262 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Process industry, Onshore
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
2x32
WDU 6 / ZDU 6
2x24
WDU 10 / ZDU 10
2x15
WDU 16 / ZDU 16
2x12
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x30
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
2x25
WDU 6 / ZDU 6
2x19
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
ECLASS 14.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.