Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-FBC-PN-ECO
         

Icon
Icon
 

General ordering data

Version Remote I/O fieldbus coupler, IP20, PROFINET RT
Order No. 2659680000
Type UR20-FBC-PN-ECO
GTIN (EAN) 4050118674057
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 52 mm
Width (inches) 2.047 inch
Net weight 247 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature 0 °C ... +50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP 98e19a7e-033b-4e68-93e3-c47b30de875e

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from Isys, typ. 80 mA
Feed current for IIN (input current path)
nominal 10,000 mA
min. 10,000 mA
max. 10,000 mA
Feed current for IIN (input current path) , max. 10 A
Feed current for the system, max. 4 A
Supply voltage system and inputs 24 V DC +20 %/ -15 %
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Configuration interface Micro USB 2.0
Connection type 2x RJ45 plug-in connectors
Diagnostic data 1,408 Byte
Fast Startup Yes
Fast Startup Time, max. 500 ms
Field bus protocol PROFINET RT
Interface u-remote system bus
Module type Bus coupler
Parameter data 4,362 kByte
Process data 1,024 Byte
Profinet system redundancy S2 available No
Transmission rate of field bus, max. 100 Mbit/s
Transmission speed of system bus, max. 48 Mbit/s
Type of redundancy protocol MRP
max. number of modules 16 

Downloads

Classifications

ETIM 6.0 EC001603
ETIM 7.0 EC001603
ETIM 8.0 EC001603
ETIM 9.0 EC001603
ECLASS 9.0 27-24-26-07
ECLASS 9.1 27-24-26-07
ECLASS 10.0 27-24-26-07
ECLASS 11.0 27-24-26-07
ECLASS 12.0 27-24-26-07
ECLASS 13.0 27-24-26-07

Approvals

Approvals CE CULUS KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2566380000
Type: UR20-FBC-PN-IRT-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, PROFINET IRT+RT
 
Order No.: 2614380000
Type: UR20-FBC-PB-DP-V2
Version:
Remote I/O fieldbus coupler, IP20, PROFIBUS DP-V1
 
Order No.: 1334910000
Type: UR20-FBC-EC
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
 
Order No.: 2659690000
Type: UR20-FBC-EC-ECO
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
 
Order No.: 2476450000
Type: UR20-FBC-MOD-TCP-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, Modbus/TCP
 
Order No.: 2659700000
Type: UR20-FBC-MOD-TCP-ECO
Version:
Remote I/O fieldbus coupler, IP20, Modbus/TCP
 
Order No.: 1334920000
Type: UR20-FBC-EIP
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 1550550000
Type: UR20-FBC-EIP-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 2799510000
Type: UR20-FBC-EIP-ECO
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 1334890000
Type: UR20-FBC-CAN
Version:
Remote I/O fieldbus coupler, IP20, CANopen
 
Order No.: 1334900000
Type: UR20-FBC-DN
Version:
Remote I/O fieldbus coupler, IP20, DeviceNet
 
Order No.: 2625010000
Type: UR20-FBC-CC
Version:
Remote I/O fieldbus coupler, IP20, CC-Link
 
Order No.: 2680260000
Type: UR20-FBC-CC-TSN
Version:
Remote I/O fieldbus coupler, IP20, CC-Link IE TSN
 
Order No.: 1334940000
Type: UR20-FBC-PL
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, POWERLINK
 
Order No.: 2661310000
Type: UR20-FBC-IEC61162-450
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, IEC 61162-450