TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN
Order No.
2639730000
Type
TRP T 24VDC 1CO M3
GTIN (EAN)
4050118797916
Qty.
10 pc(s).
Dimensions and weights
Depth
87.8 mm
Depth (inches)
3.457 inch
Height
89.4 mm
Height (inches)
3.52 inch
Width
6.4 mm
Width (inches)
0.252 inch
Net weight
31 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-20 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
Rated data UL
Ambient temperature (operational), max.
60 °C
Connection cross-section AWG, min.
AWG 26
Connection cross-section AWG, max.
AWG 14
Type of conductor
rigid copper conductor, flexible copper conductor
Pollution severity level
2
Control side
Rated control voltage
24 V DC ±20 %
Rated current DC
11.5 mA
Power rating
280 mW
Status indicator
Duo-LED orange: relay output on, Green duo-LED lit: supply voltage on, Green duo-LED flashes: incorrect configuration, no function
Protective circuit
Free-wheeling diode
Coil voltage of the replacement relay deviating from the rated control voltage
No
Coil voltage of the replacement relay
24 V DC
Time ranges
0.01 s - 0.1 s, 0.1 s - 1 s, 1 s - 10 s, 10 s - 100 s
Setting tolerance
5 %
Max. reset time after voltage interruption
50 ms
Basic accuracy
≤ 5% (of scale-end value)
Min. pulse duration
50 ms
Repeat accuracy
± 1 %
Load side
Rated switching voltage
250 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
250 V
Inrush current
20 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Contact type
1 CO contact (AgSnO)
Mechanical service life
5 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Operating altitude
≤ 2000 m, above sea level
Suitable for front mounting
No
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
black
UL 94 flammability rating
V-0
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 6 mm
Dielectric strength for control side - load side
4 kVeff / 1 Min.
Dielectric strength of open contact
1 kVeff / 1 min
Dielectric strength to mounting rail
4 kVeff / 1 Min.
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data
Wire connection method
PUSH IN
Stripping length, rated connection
8 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.14 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.14 mm²
Wire cross-section, solid, max.
1.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 16
Wire connection cross section, finely stranded, min.
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.