Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
POWERCRIMPER 6.0
         

Icon
 

General ordering data

Version Crimping machine, 0.5mm², 6mm²
Order No. 2634310000
Type POWERCRIMPER 6.0
GTIN (EAN) 4050118660906
Qty. 1 pc(s).

Dimensions and weights

Depth 405 mm
Depth (inches) 15.945 inch
Height 240 mm
Height (inches) 9.449 inch
Width 165 mm
Width (inches) 6.496 inch
Net weight 15,848 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d2df479e-2b79-4e98-adc7-b03577df98ae
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

Automatic crimping

Compressed-air connection 5 - 5.5 bar
Consumables With and without plastic collar, Twin wire-end ferrules
Crimping length 6 - 18 mm
Crimping range 0.5...6 mm²
Crimping range, max. 6 mm²
Crimping range, min. 0.5 mm²
Drive Electropneumatic
Electrical connection 100 - 240 V / 50/60 Hz / 16 VA
Insertion length 13 
Note Twin wire-end ferrules in the cross-section range from 2 x 0.5 to 2 x 2.5 mm², No need to change tools
Pulse time approx. 1 s
Wire end ferrules cross-section, max. 6 mm²
Wire end ferrules cross-section, min. 0.5 mm²

Downloads

User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002778
ETIM 7.0 EC002778
ETIM 8.0 EC002778
ETIM 9.0 EC002778
ECLASS 9.1 17-31-01-01
ECLASS 10.0 17-13-01-01
ECLASS 11.0 17-13-01-01
ECLASS 12.0 17-13-01-01
ECLASS 13.0 17-13-01-01
ECLASS 14.0 17-13-01-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 3032890000
Type: POWERCRIMPER VARIO
Version:
Automatic machines, Crimping machine