Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SCS 24VDC P1SIL3ES LL
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010
Order No. 2633940000
Type SCS 24VDC P1SIL3ES LL
GTIN (EAN) 4050118665543
Qty. 1 pc(s).

Dimensions and weights

Depth 119.2 mm
Depth (inches) 4.693 inch
Height 113.6 mm
Height (inches) 4.472 inch
Width 17.5 mm
Width (inches) 0.689 inch
Net weight 218 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...50 °C
Humidity 95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 807f1906-ce90-4f93-8801-4b128b343e6b

Input (power supply)

Connection designation 0V, 24 V
Rated control voltage 24 V DC ±20 %
Current consumption < 40 mA + M14
Protective circuit Reverse polarity protection

Input (safety circuit)

Connection designation (safety circuit) A1, A2
Rated control voltage 24 V DC ± 20%
Current consumption 56 mA
Status indicator LED yellow (RLY): lights up when input circuit (A1,A2) of the device is actuated
Protective circuit Reverse polarity protection, Free-wheeling diode

Test inputs (safety circuit)

Connection designation (safety test) T1, T2, T3
Rated control voltage 24 V DC ±20 %
Number of test inputs

Output (safety circuit)

Connection designation (safety output) L, N, 13, 14
Contact design 1 x energised to safe (NO contact)
Contact base material AgNi gold flashed
Max. permitted switching voltage 250 V AC
Max. switching current, external fuse 2,5 A
Max. switching capacity 625 VA
External back-up fuse 2.5 A (slow blow)
Switch-on time 50 ms
Min. switching capacity 30 mA @ 15 V

Alarm output

Connection designation (Alarm output) M13, M14
Digital output (Alarm output) 1 DO
Solid-state type (Alarm output) MOS-FET high-active
output current, max. (Alarm output) 100 mA
Short-circuit-proof (Alarm output) Yes, without time limit
Voltage drop at max. load (Alarm output) 1.5 V
Status indicator (Alarm output) LED red (ERR): flashes when device detects a fault, supply voltage applied and input circuit (A1, A2) not actuated

Diagnostic output

Connection designation (Diagnostic output) D21, D22
Switching voltage, max.(Diagnostic output) 30 V
Switching, current, max. (Diagnostic output) 100 mA
switching capacity, min. (Diagnostic output) 1 mW
Contact design (Diagnostic output) 1 NC contact
Contact material (Diagnostic output) AgNi gold-plated
Status indicator (Diagnostic output) LED green (DIAG): lights up when supply voltage applied and input circuit (A1, A2) not actuated

Safety-related basic specifications

Device type A
Safety category SIL 3
Safety standard EN 61508:2010

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Colour black, yellow

Insulation coordination

Insulation coordination according to EN 61010-2-201
Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 6 mm
Dielectric strength for control side - load side 3.51 kVeff /1 min.
Protection degree IP20

Further details of approvals / standards

Standards EN 61010-1, EN 61010-2-201, EN 61326-3-2, EN 61326-1, EN 61326-3-1, DIN EN 61508
Certificate no. (cULus) E141197

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12
Wire cross-section, solid, min. 0.2 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.2 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.2 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Blade size size PH0

Ratings IECEx/ATEX/cUL

Certificate No. (ATEX) UL20ATEX2457X
Certificate No. (IECEX) IECExULD20.0032X
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E324123
Marking EN 60079 Ex ec nC IIC T4 Gc

Downloads

Classifications

ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ECLASS 9.0 27-37-18-19
ECLASS 9.1 27-37-18-19
ECLASS 10.0 27-37-18-19
ECLASS 11.0 27-37-18-19
ECLASS 12.0 27-37-18-19
ECLASS 13.0 27-37-18-19

Approvals

Approvals CCCEX CE CULUS CULUSEX DEMKOATEX FUSAFETY IECEXULD UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E324123

Related products

Order No.: 2634010000
Type: SCS 24VDC P1SIL3ES LL-T
Version:
Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010