TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
Order No.
2618530000
Type
TRP 24VDC 2CO AU
GTIN (EAN)
4050118670301
Qty.
10 pc(s).
Dimensions and weights
Depth
87.8 mm
Depth (inches)
3.457 inch
Height
89.4 mm
Height (inches)
3.52 inch
Width
12.8 mm
Width (inches)
0.504 inch
Net weight
55.8 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
Rated data UL
Connection cross-section AWG, min.
AWG 26
Connection cross-section AWG, max.
AWG 14
Type of conductor
rigid copper conductor, flexible copper conductor
Pollution severity level
2
Control side
Rated control voltage
24 V DC ±20 %
Rated current DC
20.5 mA
Power rating
495 mW
Status indicator
Green LED
Protective circuit
Free-wheeling diode, Reverse polarity protection
Coil voltage of the replacement relay deviating from the rated control voltage
No
Coil voltage of the replacement relay
24 V DC
Load side
Rated switching voltage
250 V AC
Continuous current
8 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
250 V
Inrush current
15 A / 4 s
AC switching capacity (resistive), max.
2000 VA
DC switching capacity (resistive), max.
192 W @ 24 V
Switch-on delay
≤ 6 ms
Switch-off delay
<18 ms
Contact type
2 CO contact (AgNi gold-plated)
Mechanical service life
30 x 106 switching cycles
Min. switching power
1 mA @ 1 V
General data
Operating altitude
≤ 2000 m, above sea level
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Component
Retaining clip
UL94 flammability rating
V-0
Component
Pusher
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 6 mm
Dielectric strength for control side - load side
3.51 kVeff /1 min.
Type of isolation at input and output
reinforced insulation
Dielectric strength of neighbouring contacts
2.5 kVeff / 1 Min.
Type of isolation at neighbouring contacts
Basic insulation
Dielectric strength of open contact
1 kVeff / 1 min
Dielectric strength to mounting rail
4 kVeff / 1 Min.
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data
Wire connection method
PUSH IN
Stripping length, rated connection
9 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.14 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.14 mm²
Wire cross-section, solid, max.
1.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 16
Wire connection cross section, finely stranded, min.
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.