Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOP 12VDC 230VAC1A
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
Order No. 2618380000
Type TOP 12VDC 230VAC1A
GTIN (EAN) 4050118670455
Qty. 10 pc(s).

Dimensions and weights

Depth 87.8 mm
Depth (inches) 3.457 inch
Height 89.4 mm
Height (inches) 3.52 inch
Width 6.4 mm
Width (inches) 0.252 inch
Net weight 29 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -20 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Probability of failure

MTTF 1,032 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Rated data UL

Ambient temperature (operational), max. 60 °C
Output current derating (ohmic) 1 A @ 25 °C, 0.3 A @ 60 °C
Connection cross-section AWG, min. AWG 26
Connection cross-section AWG, max. AWG 14
Type of conductor rigid copper conductor, flexible copper conductor
Pollution severity level 2

Control side

Rated control voltage 12 V DC ±20 %
Nominal control current 9.6 mA DC (±20 %)
Power rating 112 mW
Status indicator Green LED
Protective circuit Rectifier
Input frequency 3 Hz
Coil voltage of the replacement relay deviating from the rated control voltage Yes
Coil voltage of the replacement relay 5 V DC

Load side

Rated switching voltage 24...240 V AC
Continuous current 1 A
Rated switching current 1 A
Max. switching voltage, AC 250 V
Inrush current 15 A / 10 ms
Switch-on delay <12 ms
Switch-off delay <12 ms
Voltage drop at max. load ≤ 1.6 V
Leakage current <1.5 mA
Min. switching current 20 mA
Short-circuit-proof No
Protective circuit, load side RC element
Contact type 1 NO contact (Triac (zero-cross switch))
Output voltage frequency range 50 / 60 Hz
max. switching frequency (DC control voltage) 3 Hz

General data

Rail TS 35
Test button available No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Retaining clip
UL94 flammability rating V-0
Component Pusher
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 2.5 kVeff
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAA00001E5
Certificate no. (cULus) E141197

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 9 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.14 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.14 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.4 x 2.0 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04

Approvals

Approvals CE CULUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2663090000
Type: TOP 24-230VUC 230VAC1A ED2
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2614850000
Type: TOP 5VDC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618420000
Type: TOP 24VDC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618350000
Type: TOP 24VUC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618460000
Type: TOP 48VUC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618370000
Type: TOP 60VUC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618390000
Type: TOP 120VAC RC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618480000
Type: TOP 120VUC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618430000
Type: TOP 230VAC RC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
 
Order No.: 2618450000
Type: TOP 230VUC 230VAC1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN