Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FBCON PA CG/M12 4WAY LIMITER
         

Icon
 

General ordering data

Version Standard distributor with current limiting, 4-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
Order No. 2617200000
Type FBCON PA CG/M12 4WAY LIMITER
GTIN (EAN) 4050118621723
Qty. 1 pc(s).

Dimensions and weights

Height 34 mm
Height (inches) 1.339 inch
Width 125 mm
Width (inches) 4.921 inch
Net weight 660 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI, 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 3a5f5913-76fc-4ff5-8563-4463f80bbe02

Connection data

Clamping range, min. 4 mm²
Clamping range, max. 6 mm²

Technical data

Bus system Profibus-PA, Foundation Fieldbus
Cable entry Branch line M12, Round
Cable glands Brass cable gland
Conductor O.D., max. 9.5 mm
Conductor O.D., min. 6.5 mm
Connection type PE M12 spur line
Current limiting adjustable, 20 mA, 40 mA, 60 mA
Design of housing With pressure compensation element
Housing main material Aluminium, AISi12, Aluminum
Housing surface powder coating
Number of poles 3
Operating voltage 10 ... 31 V DC, 30 V UC
Operating voltage Umax, max. 30 V DC
Pollution severity 3
Power consumption in standby mode 7 mA
Protection degree IP65, IP66
Type of distribution 4-channel distributor LIMITER
Type of mounting surface-mounted

Downloads

Classifications

ETIM 6.0 EC001604
ETIM 7.0 EC001604
ETIM 8.0 EC001604
ETIM 9.0 EC001604
ETIM 10.0 EC001604
ECLASS 9.0 27-24-26-08
ECLASS 9.1 27-24-26-08
ECLASS 10.0 27-24-26-08
ECLASS 11.0 27-24-26-08
ECLASS 12.0 27-44-01-11
ECLASS 13.0 27-44-01-11
ECLASS 14.0 27-44-01-11
ECLASS 15.0 27-44-01-11

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8564090000
Type: FBCON PA CG 1WAY
Version:
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66
 
Order No.: 8564060000
Type: FBCON PA CG/M12 1WAY
Version:
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Branch line M12, Round
 
Order No.: 2623870000
Type: FBCON PA CG 1WAY LIMITER
Version:
Standard distributor with current limiting, 1-channel distributor LIMITER, IP65, IP66, Round
 
Order No.: 2617180000
Type: FBCON PA CG/M12 1WAY LIMITER
Version:
Standard distributor with current limiting, 1-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
 
Order No.: 8564100000
Type: FBCON PA CG 2WAY
Version:
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Round
 
Order No.: 8564070000
Type: FBCON PA CG/M12 2WAY
Version:
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Branch line M12, Round
 
Order No.: 2624390000
Type: FBCON PA CG 2WAY LIMITER
Version:
Standard distributor with current limiting, 2-channel distributor LIMITER, IP65, IP66, Round
 
Order No.: 2617210000
Type: FBCON PA CG/M12 2WAY LIMITER
Version:
Standard distributor with current limiting, 2-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
 
Order No.: 2703860000
Type: FBCON PA CG 3WAY LIMITER R-TS
Version:
Standard distributor with current limiting, 3-channel distributor LIMITER, IP65, IP66, Trunk line M20, Round
 
Order No.: 8564110000
Type: FBCON PA CG 4WAY
Version:
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
 
Order No.: 8564080000
Type: FBCON PA CG/M12 4WAY
Version:
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Branch line M12, Round
 
Order No.: 2624380000
Type: FBCON PA CG 4WAY LIMITER
Version:
Standard distributor with current limiting, 4-channel distributor LIMITER, IP65, IP66, Round
 
Order No.: 2703840000
Type: FBCON PA CG 4WAY LIMITER R-T
Version:
Standard distributor with current limiting, 4-channel distributor LIMITER, IP65, IP66, Trunk line M20, Branch line M16, Round
 
Order No.: 2703870000
Type: FBCON PA CG 6WAY LIMITER R-TS
Version:
Standard distributor with current limiting, 6-channel distributor LIMITER, IP65, IP66, Trunk line M20, Round
 
Order No.: 8564300000
Type: FBCON PA CG 8WAY
Version:
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Round
 
Order No.: 2624370000
Type: FBCON PA CG 8WAY LIMITER
Version:
Standard distributor with current limiting, 8-channel distributor LIMITER, IP65, IP66, Branch line M12, w. cable glands, Round
 
Order No.: 2617190000
Type: FBCON PA CG/M12 8WAY LIMITER
Version:
Standard distributor with current limiting, 8-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
 
Order No.: 8564310000
Type: FBCON PA CG/M12 8WAY
Version:
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Branch line M12, Round
 
Order No.: 2703850000
Type: FBCON PA CG 8WAY LIMITER R-T
Version:
Standard distributor with current limiting, 8-channel distributor LIMITER, IP65, IP66, Trunk line M20, Branch line M16, Round
 
Order No.: 8703430000
Type: FBCON SS CG 1WAY
Version:
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Round
 
Order No.: 8613670000
Type: FBCON SS PCG 1WAY
Version:
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Round
 
Order No.: 2653670000
Type: FBCON SS PCG 1WAY LIMITER
Version:
Standard distributor with current limiting, 1-channel distributor LIMITER, IP65, IP66, Round
 
Order No.: 8703450000
Type: FBCON SS CG 4WAY
Version:
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
 
Order No.: 8613680000
Type: FBCON SS PCG 4WAY
Version:
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
 
Order No.: 2653680000
Type: FBCON SS PCG 4WAY LIMITER
Version:
Standard distributor with current limiting, 4-channel distributor LIMITER, IP65, IP66, Round
 
Order No.: 8703470000
Type: FBCON SS CG 8WAY
Version:
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Round
 
Order No.: 2653690000
Type: FBCON SS PCG 8WAY LIMITER
Version:
Standard distributor with current limiting, 8-channel distributor LIMITER, IP65, IP66, Branch line M12, Round