Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SRL 3
         

Icon
Icon
 

General ordering data

Version Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, Polyamide
Order No. 2614930000
Type SRL 3
GTIN (EAN) 4050118654042
Qty. 100 pc(s).

Dimensions and weights

Depth 47.3 mm
Depth (inches) 1.862 inch
Depth including DIN rail 47.25 mm
Height 49 mm
Height (inches) 1.929 inch
Width 9 mm
Width (inches) 0.354 inch
Net weight 15 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Polyamide
Colour grey

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35, TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides right
Snap-on Yes
Type of fixing Snap-on
Type of mounting Snap-on

CSA rating data

Certificate number (cCSAus) 70198655
Wire cross section max. (cCSAusX) 8 AWG
Wire cross section min. (cCSAusX) 22 AWG

Conductors for clamping (rated connection)

2 x cable lugs DIN 46 234 1.5…6 mm²
2 x cable lugs DIN 46 235 1.5…6 mm²
Cable lug to DIN 46234 1.5…6 mm²
Cable lug to DIN 46235 1.5…6 mm²
Clamping range, bolted connection , max. 6 mm²
Clamping range, bolted connection , min. 1.5 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Number of connections
Stud size for spade connection M 3
Tightening torque, max. 0.5 Nm
Tightening torque, min. 0.5 Nm
Type of connection Threaded stud connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

General

Rail TS 35, TS 32
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 41 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 8 AWG
Conductor size Factory wiring min. (cURus) 22 AWG
Conductor size Field wiring max. (cURus) 8 AWG
Conductor size Field wiring min. (cURus) 22 AWG
Current size B (cURus) 50 A
Current size C (cURus) 50 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCSAUS CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2614940000
Type: SRL 4
Version:
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, Polyamide
 
Order No.: 2614950000
Type: SRL 4 STB
Version:
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, Polyamide