Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WBBD 16 GY
         

Icon
Icon
Icon
 

General ordering data

Version Terminal (busbar connection)
Order No. 2603840000
Type WBBD 16 GY
GTIN (EAN) 4050118652307
Qty. 12 pc(s).

Dimensions and weights

Depth 55.2 mm
Depth (inches) 2.173 inch
Height 47.8 mm
Height (inches) 1.882 inch
Width 15.2 mm
Width (inches) 0.598 inch
Net weight 76 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 8eb3a2db-1bf7-4e36-90c8-13894424d475

Material data

Material Wemid
Insulating material Wemid
Colour grey
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO03ATEX136028U
Certificate No. (IECEX) IECEXULD13.0005U
Current (ATEX) 76 A
Wire cross section max. (ATEX) 16 mm²
Current (IECEX) 76 A
Wire cross section max. (IECEX) 16 mm²

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier

Additional technical data

Installation advice Terminal rail / mounting plate
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size Gr. PZ2
Clamping range, max. 16 mm²
Clamping range, min. 1.5 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Number of connections
Stripping length 12 mm
Tightening torque, max. 2.5 Nm
Tightening torque, min. 2.5 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

General

Installation advice Terminal rail / mounting plate
Standards IEC 60947-7-1

Rating data

Rated cross-section 16 mm²
Rated voltage 690 V
Rated DC voltage 690 V
Rated current 114 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.42 mΩ
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000001
ETIM 7.0 EC000001
ETIM 8.0 EC000001
ETIM 9.0 EC000001
ECLASS 9.0 27-14-11-46
ECLASS 9.1 27-14-11-46
ECLASS 10.0 27-14-11-46
ECLASS 11.0 27-14-11-46
ECLASS 12.0 27-14-11-46
ECLASS 13.0 27-25-01-16
ECLASS 14.0 27-25-01-16

Approvals

Approvals CE DEMKOATEX IECEXULD UKEX VDE
ROHS Conform

Related products

Order No.: 2603850000
Type: WBBD 16 BL
Version:
Terminal (busbar connection)
 
Order No.: 2603860000
Type: WBBD 16 GN
Version:
Terminal (busbar connection)
 
Order No.: 0569660000
Type: ZB 16/6K GE/GN
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 10 mm, M 4, Steel
 
Order No.: 0502880000
Type: ZB 16K BL
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 16 mm², Width: 10 mm, M 4, Steel
 
Order No.: 0502860000
Type: ZB 16K GE/GN
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 16 mm², Width: 10 mm, M 4, Steel
 
Order No.: 0502810000
Type: ZB 16K SW
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 10 mm, M 4, Steel
 
Order No.: 0502680000
Type: ZB 35K BL M6X16
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 35 mm², Width: 14 mm, M 6, Steel
 
Order No.: 0502660000
Type: ZB 35K GE/GN M6X16
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 35 mm², Width: 14 mm, M 6, Steel
 
Order No.: 0502610000
Type: ZB 35K SW M6X16
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 35 mm², Width: 14 mm, M 6, Steel
 
Order No.: 0565480000
Type: ZB 4/6K BL
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 6 mm, M 3, Steel
 
Order No.: 0565460000
Type: ZB 4/6K GE/GN
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 6 mm, M 3, Steel
 
Order No.: 0322180000
Type: ZB 4G BL
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 7.4 mm, M 3, Steel
 
Order No.: 0322160000
Type: ZB 4G GN/GE
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 7.4 mm, M 3, Steel
 
Order No.: 0322110000
Type: ZB 4G SW
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 7.4 mm, M 3, Steel
 
Order No.: 0475380000
Type: ZB 4K BL
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 6 mm, M 3, Steel
 
Order No.: 0475360000
Type: ZB 4K GE/GN
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 6 mm, M 3, Steel
 
Order No.: 1824560000
Type: ZB 4K GG HENSEL
Version:
Clamping yoke (bus-bar), Clamping yoke, silver, Width: 6 mm, Steel
 
Order No.: 0475310000
Type: ZB 4K SW
Version:
Clamping yoke (bus-bar), Clamping yoke, black, Width: 7 mm, M 3, Steel
 
Order No.: 0525980000
Type: ZBE 6K BL
Version:
Clamping yoke (bus-bar), Clamping yoke, blue, 6 mm², Width: 8 mm, M 4, Steel
 
Order No.: 0525960000
Type: ZBE 6K GE/GN
Version:
Clamping yoke (bus-bar), Clamping yoke, yellow, green, 6 mm², Width: 8 mm, M 4, Steel
 
Order No.: 0525910000
Type: ZBE 6K SW
Version:
Clamping yoke (bus-bar), Clamping yoke, black, 6 mm², Width: 8 mm, M 4, Steel
 
Order No.: 1814680000
Type: ZF 4 S
Version:
Terminal (busbar connection)
 
Order No.: 1814660000
Type: ZF 4 S BL
Version:
Terminal (busbar connection)
 
Order No.: 1814670000
Type: ZF 4 S GN
Version:
Terminal (busbar connection)