Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 111 1X95/4X35 BL
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
Order No. 2603800000
Type WPD 111 1X95/4X35 BL
GTIN (EAN) 4050118681277
Qty. 1 pc(s).

Dimensions and weights

Depth 69.4 mm
Depth (inches) 2.732 inch
Height 105 mm
Height (inches) 4.134 inch
Width 36.6 mm
Width (inches) 1.441 inch
Net weight 240 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35, Mounting plate
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Open sides closed
Snap-on Yes
Type of mounting Snap-on, Direct mounting

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Number of connections
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Rail TS 35, Mounting plate
Standards IEC 60947-7-1

Rating data

Rated cross-section 95 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,500 V
Rated current 232 A
Standards IEC 60947-7-1
Rated impulse withstand voltage 8 kV
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693

Important note

Product information The socket complies with flammability class V-2 according to UL94.

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE CULUS CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate no. (cULus) E511333

Related products

Order No.: 2725450000
Type: WPD 107 1X95/2X35+8X25 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2521730000
Type: WPD 107 1X95/2X35+8X25 BL
Version:
Potential distributor terminal, Screw connection, blue, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 1562220000
Type: WPD 107 1X95/2X35+8X25 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2725350000
Type: WPD 107 1X95/2X35+8X25 RD
Version:
Potential distributor terminal, Screw connection, red, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2730320000
Type: WPD 111 1X95/4X35 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2603790000
Type: WPD 111 1X95/4X35 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2730310000
Type: WPD 111 1X95/4X35 RD
Version:
Potential distributor terminal, Screw connection, red, 95 mm², 232 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid