Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR67-PN-V14-POF-8DIDO-12
         

Icon
 

General ordering data

Version Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
Order No. 2599690000
Type UR67-PN-V14-POF-8DIDO-12
GTIN (EAN) 4050118625035
Qty. 1 pc(s).

Dimensions and weights

Height 51 mm
Height (inches) 2.008 inch
Width 60 mm
Width (inches) 2.362 inch
Length 225 mm
Length (inches) 8.858 inch
Net weight 700 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Diboron trioxide 1303-86-2, Lead monoxide (lead oxide) 1317-36-8, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

Connections

Fieldbus (BUS-IN) V14 PushPull SC-RJ POF
Fieldbus (BUS-OUT) V14 PushPull SC-RJ POF
I/O connections 8 x M12 socket 5-pole, A-coded
Supply voltage (AUX-IN) PushPull-Power
Supply voltage (AUX-OUT) PushPull-Power

Digital inputs

Input filter Input delay adjustable from 0 to 20 ms
Input type P-switching, Type 2 in acc. with IEC 61131-2
Input voltage, high > 11 V
Input voltage, low <5 V
Number
Overload protection Yes
Protective circuit Constant current with thermal switch-off and automatic restart
Sensor connection 2-wire, 3-wire + FE, M12, 5 pole, A coded
Sensor supply 500 mA
Switch-off energy (inductive) <150 mJ / channel

Digital outputs

Max. total current outputs 2 A per channel, 16 A per module
Number
Overload protection Yes
Short-circuit proof Yes
Switching frequency, inductive load 0.2 Hz without free-wheeling diode, 500 Hz with suitable free-wheeling diode
Switching frequency, lamp load 10 Hz
Switching frequency, resistive load 500 Hz
max. current-carrying capacity per output signal 2 A

General data

Housing main material Zinc diecast
Module variants 8 digital inputs, 8 digital outputs
Protection degree IP67
UL 94 flammability rating UL 94

Supply voltage

Limits 18 V DC ... 30 V DC
Max. total current module 150 mA
Operating voltage 24 V
Reverse polarity protection Yes

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001599
ETIM 7.0 EC001599
ETIM 8.0 EC001599
ETIM 9.0 EC001599
ECLASS 9.0 27-24-26-04
ECLASS 9.1 27-24-26-04
ECLASS 10.0 27-24-26-04
ECLASS 11.0 27-24-26-04
ECLASS 12.0 27-24-26-04
ECLASS 13.0 27-24-26-04

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2599680000
Type: UR67-PN-V14-CU-16DI-12
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
 
Order No.: 2599670000
Type: UR67-PN-V14-CU-8DIDO-12
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
 
Order No.: 2599700000
Type: UR67-PN-V14-POF-16DI-12
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3