Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VCG 24V EX 2 G 1/2
         

Icon
Icon
Icon
Icon
 

General ordering data

Order No. 2593160000
Type VCG 24V EX 2 G 1/2
GTIN (EAN) 4050118605143
Qty. 1 pc(s).

Dimensions and weights

Height of lowest version 54 mm
Width 24 mm
Width (inches) 0.945 inch
Length 78 mm
Length (inches) 3.071 inch
Diameter 28 mm
Net weight 180 g

Temperatures

Storage temperature -30 °C...60 °C
Operating temperature -30 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Protection Ex - Data

ATEX - dust labelling IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling 18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)
Input power, max. PI 2 W
Input voltage, max. Ui 50 V
Input current, max. Ii 0.8 A
Internal capacity, max. CI 0 nF
Internal inductance, max. LI 60 µH

General data

Protection degree IP67
Colour silver

Rated data IEC / EN

Dielectric strength at FG against PE ≥ 500 V
Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current Imax (8/20µs) wire-wire 10 kA
Discharge current In (8/20µs) wire-PE 5 kA
Discharge current In (8/20µs) wire-wire 5 kA
Frequency range, max. 30 MHz
Frequency range, min. 0 Hz
Input voltage, max. Ui 50 V
Insertion loss 30 MHz
Lightning test current, Iimp (10/350 µs) Wire-PE 1 kA
Lightning test current, Iimp (10/350 µs) wire-wire 1 kA
Protection level UP (typ.) < 1300 V
Protection level, UP wire - PE 864 V
Protection level, UP wire - wire 44 V
Rated voltage (DC) 24 V
Rated voltage (DC), max. 33 V
Requirements category acc. to IEC 61643-21 D1, C1, C2, C3
Response time < 1 ns
Standards IEC 61643-21, IEC 60079-0, IEC 60079-11

Connection data

Cross-section 1 mm²
Wire connection method Cable length: 250 mm (min.)

Ratings IECEx/ATEX/cUL

ATEX - dust labelling IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling 18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Approvals

Approvals BASATEX CCCEX CE IECEXBAS
ROHS Conform

Related products

Order No.: 2593140000
Type: VCG 24V EX 2 M20X1.5
 
Order No.: 2593120000
Type: VCG 24V EX 2 NPT1/2
 
Order No.: 2593170000
Type: VCG 24V EX 4 G 1/2
 
Order No.: 2593150000
Type: VCG 24V EX 4 M20X1.5
 
Order No.: 2593130000
Type: VCG 24V EX 4 NPT1/2