Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II 0 150/50
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Spare arrester, Surge protection, UP(L/N-PE) ≤ 1.25 kV
Order No. 2591640000
Type VPU AC II 0 150/50
GTIN (EAN) 4050118599305
Qty. 1 pc(s).

Dimensions and weights

Depth 64 mm
Depth (inches) 2.52 inch
Height 45 mm
Height (inches) 1.772 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 58 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

Rated data UL

Ambient temperature (operational), max. 85 °C
Rated Voltage UN 120 V
MCOV (L/N-PE) 150 V
SCCR 200 kA
In 20 kA
Category SPD TYPE 1CA
Ambient temperature (operational), min. -40 °C
Certificate No. (cURus) E354261
VPR (L-N) 600 V
VPR (L-PE) 600 V
Voltage type AC

General data

Colour orange
Design Installation housing; 1TE
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current (type III) 3 kA
Discharge current Imax (8/20µs) wire-PE 50 kA
Energy coordination (≤10 m) Type II, Type III
Follow-on current extinguishing capability Ifi Follow current need not be taken into account
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Leakage current at Un 0.3 mA
Max. continuous voltage, Uc (AC) 150 V
Number of poles 1
Protection level UP (typ.) ≤ 1.25 kV
Rated voltage (AC) 120 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
Standards IEC61643-11, EN61643-11, UL 1449
Voltage type AC

Connection data

Type of connection Plug-in connection

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261

Related products

Type of connection: Plug-in connection
Order No.: 2591010000
Type: VPU AC II 0 300/50
Version:
Spare arrester, Surge protection
 
Type of connection: Plug-in connection
Order No.: 2659840000
Type: VPU AC II 0 300/50 Y
Version:
Spare arrester, Surge protection
 
Type of connection: Plug-in connection
Order No.: 2591340000
Type: VPU AC II 0 350/50
Version:
Spare arrester, Surge protection, UP(L/N-PE) ≤ 1.75 kV
 
Type of connection: Plug-in connection
Order No.: 2591200000
Type: VPU AC II 0 480/50
Version:
Spare arrester, Surge protection
 
Type of connection: Plug-in connection
Order No.: 2591610000
Type: VPU AC II 0 75/50
Version:
Spare arrester, Surge protection, UP(L/N-PE) <800 V
 
Type of connection: Plug-in connection
Order No.: 2591290000
Type: VPU AC II 0 750/35
Version:
Spare arrester, Surge protection, UP(L/N-PE) ≤ 3,4 kV
 
Type of connection: Plug-in connection
Order No.: 2591190000
Type: VPU AC II 0 N-PE 305/65
Version:
Spare arrester, Surge protection, TT nur für N-PE
 
Type of connection: Plug-in connection
Order No.: 2659950000
Type: VPU AC II 0 N-PE 305/65 Y
Version:
Spare arrester, Surge protection, TT nur für N-PE