Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 1 N-PE 305/50
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, Single-phase, TT nur für N-PE, UP(L/N-PE) ≤ 1.5 kV
Order No. 2591570000
Type VPU AC I 1 N-PE 305/50
GTIN (EAN) 4050118599374
Qty. 1 pc(s).

Dimensions and weights

Depth 91 mm
Depth (inches) 3.583 inch
Height 96.3 mm
Height (inches) 3.791 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 143 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Probability of failure

MTBF 15 a

Environmental Product Compliance

REACH SVHC /

Rated data UL

Rated Voltage UN 0 V
VPR (N-PE) 1,200 V
MCOV (N-PE) 305 V
In 20 kA
Category SPD TYPE 1CA
Certificate No. (cURus) E354261
Voltage type AC

General data

Colour blue, black
Design Installation housing; 1TE, Insta IP 20
Operating altitude ≤ 4000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) N-PE 100 kA
Discharge current In (8/20µs) N-PE 50 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse Not required
Leakage current at Un 1 µA
Lightning test current, Iimp (10/350 µs) (N-PE) 50 kA
Low voltage network Single-phase, TT nur für N-PE
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (N-PE) 305 V
Number of poles 1
Protection level UP (typ.) ≤ 1.5 kV
Protection level Up at IN (N-PE) ≤ 1.5 kV
Rated load current IL 100 A
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 100 ns
Short-circuit current rating ISCCR 0.1 kA
Signalling contact No
Standards IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV 1,200 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 35 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Important note

Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261

Related products

Type of connection: Screw connection
Order No.: 2726800000
Type: VPU AC I 1 N-PE 305/100 S
Version:
Surge voltage arrester, Low voltage, Surge protection, TT nur für N-PE, TN, UP(L/N-PE) ≤ 1.5 kV
 
Type of connection: Screw connection
Order No.: 3037010000
Type: VPU AC I 1 N-PE 305/50 LH
Version:
Surge protection, TN-S, TT nur für N-PE, Single-phase