Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 3 R 480/10
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C, IT with N, IT without N
Order No. 2591540000
Type VPU AC I 3 R 480/10
GTIN (EAN) 4050118599404
Qty. 1 pc(s).

Dimensions and weights

Depth 91 mm
Depth (inches) 3.583 inch
Height 104.5 mm
Height (inches) 4.114 inch
Width 54 mm
Width (inches) 2.126 inch
Net weight 600 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Probability of failure

MTBF 15 a

Environmental Product Compliance

REACH SVHC /

Rated data UL

Ambient temperature (operational), max. 85 °C
Rated Voltage UN 400 V
MCOV (L/N-PE) 480 V
SCCR 200 kA
In 20 kA
Category SPD TYPE 1CA
Ambient temperature (operational), min. -40 °C
Certificate No. (cURus) E354261
MODE all modes
VPR (L-L) 2,500 V
VPR (L-PE) 1,500 V
Voltage type AC

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour orange, black
Design Installation housing; 3TE, Insta IP 20
Operating altitude ≤ 4000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection, with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 50 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤315 A gG, 250 A gG @50 kA Isccr, 315 A gG @25 kA Isccr
Leakage current at Un 0.6 mA
Lightning test current Iimp (10/350 µs) (L-PE) 10 kA
Low voltage network TN-C, IT with N, IT without N
Mains voltage 400 V / 690 V
Max. continuous voltage, Uc (AC) 480 V
Number of poles 3
Protection level Up at IN (L/N-PE) ≤ 2.1 kV
Rated voltage (AC) 400 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 25 ns
Short-circuit current rating ISCCR 50 kA
Signalling contact 250 V 1A 1CO
Standards IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV 762 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V
Notes Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261

Related products

Type of connection: Screw connection
Order No.: 2591520000
Type: VPU AC I 1 R 480/10
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2591560000
Type: VPU AC I 4 R 480/10
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, IT with N, IT without N