Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II 1 R 350/50
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
Order No. 2591360000
Type VPU AC II 1 R 350/50
GTIN (EAN) 4050118599572
Qty. 1 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Depth including DIN rail 76 mm
Height 111 mm
Height (inches) 4.37 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 157 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Rated data UL

Ambient temperature (operational), max. 85 °C
Rated Voltage UN 277 V
VPR (N-PE) 1,000 V
MCOV (L-PE) 350 V
SCCR 200 kA
In 20 kA
Category SPD TYPE 1CA
Ambient temperature (operational), min. -40 °C
Certificate No. (cURus) E354261
VPR (L-PE) 1,000 V
Voltage type AC
UL Energy Networks Split-Phase

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour orange, black
Design Installation housing; 1TE, Insta IP 20
Operating altitude ≤ 4000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection, with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current (type III) 3 kA
Discharge current Imax (8/20µs) wire-PE 50 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type II, Type III
Follow-on current extinguishing capability Ifi Follow current need not be taken into account
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤315 A gG, 250 A gG @50 kA Isccr, 315 A gG @25 kA Isccr
Leakage current at Un 0.3 mA
Low voltage network Single-phase, TN
Max. continuous voltage, Uc (AC) 350 V
Number of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.75 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
SPD type T2
Short-circuit current rating ISCCR 50 kA
Signalling contact 250 V 1A 1CO
Standards IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV 403 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261

Related products

Type of connection: Screw connection
Order No.: 2591030000
Type: VPU AC II 1 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
 
Type of connection: Screw connection
Order No.: 2591070000
Type: VPU AC II 1+1 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2637040000
Type: VPU AC II 1+1 R 350/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2591050000
Type: VPU AC II 2 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
 
Type of connection: Screw connection
Order No.: 2637020000
Type: VPU AC II 2 R 350/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
 
Type of connection: Screw connection
Order No.: 2591170000
Type: VPU AC II 3 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
 
Type of connection: Screw connection
Order No.: 2591110000
Type: VPU AC II 3 R 350/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
 
Type of connection: Screw connection
Order No.: 2591090000
Type: VPU AC II 3+1 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2637060000
Type: VPU AC II 3+1 R 350/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2591150000
Type: VPU AC II 4 R 300/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
 
Type of connection: Screw connection
Order No.: 2591130000
Type: VPU AC II 4 R 350/50
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S