Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II 1 N-PE 305/65
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, TT nur für N-PE
Order No. 2591180000
Type VPU AC II 1 N-PE 305/65
GTIN (EAN) 4050118599756
Qty. 1 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Depth including DIN rail 76 mm
Height 96.3 mm
Height (inches) 3.791 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 120 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

Rated data UL

Ambient temperature (operational), max. 85 °C
Rated Voltage UN 240 V
VPR (N-PE) 1,000 V
MCOV (N-PE) 305 V
In 20 kA
Category SPD TYPE 1CA
Ambient temperature (operational), min. -40 °C
Certificate No. (cURus) E354261
MODE N-G
Voltage type AC
UL Energy Networks Single Pole N-PE

General data

Colour black, blue
Design Installation housing; 1TE, Insta IP 20
Operating altitude ≤ 4000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current (type III) 3 kA
Discharge current Imax (8/20µs) N-PE 65 kA
Discharge current In (8/20µs) N-PE 40 kA
Energy coordination (≤10 m) Type II, Type III
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse Not required
Leakage current at Un 1 µA
Low voltage network TT nur für N-PE
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (N-PE) 305 V
Number of poles 1
Protection level Up at IN (N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 100 ns
SPD type T2, T3
Short-circuit current rating ISCCR 0.1 kA
Signalling contact No
Standards IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV 1,200 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 35 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Important note

Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261

Related products

There are no products in this group.