Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CABTITE FR 10/6 BK SET
         

Icon
Icon
Icon
 

General ordering data

Version Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
Order No. 2583760000
Type CABTITE FR 10/6 BK SET
GTIN (EAN) 4050118617153
Qty. 1 pc(s).

Dimensions and weights

Depth 19.6 mm
Depth (inches) 0.772 inch
Height 70 mm
Height (inches) 2.756 inch
Height of lowest version 19.6 mm
Width 106 mm
Width (inches) 4.173 inch
Diameter 5.5 mm
Mounting dimension - height 83 mm
Mounting dimension - width 32 mm
Net weight 58.1 g

Temperatures

Operating temperature -40 °C...120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General information

Halogen No
Material Polyamide, glass fibre-reinforced
Opening length 68.5 mm
Opening width 46 mm
Protection class (UL) Type 12, Type 4X
Protection degree IP66
Sealing TPE
Sealing element 6 small sealing elements or 1 large sealing element and 2 small sealing elements
Silicone No
Tightening torque 3 Nm
UL 94 flammability rating V-0

Standard features

Reference product 2583470000
2584300000
2584290000

Important note

Product information The set is made from UR-certified individual parts, so the approval is also valid for the set. Fixing material for mounting on the enclosure or control cabinet, is not included.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002624
ETIM 7.0 EC002624
ETIM 8.0 EC002624
ETIM 9.0 EC002624
ECLASS 9.0 27-18-28-15
ECLASS 9.1 27-18-92-65
ECLASS 10.0 27-18-28-15
ECLASS 11.0 27-18-28-15
ECLASS 12.0 27-18-28-15
ECLASS 13.0 27-18-28-15

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2583780000
Type: CABTITE FR 4-1 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891470000
Type: CABTITE FRFT 4-1 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 81 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
 
Order No.: 2891500000
Type: CABTITE FRFT 10/6 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 106 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
 
Order No.: 2583740000
Type: CABTITE FR 16/8 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891530000
Type: CABTITE FRFT 16/8 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 126 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
 
Order No.: 2583720000
Type: CABTITE FR 24/10 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891560000
Type: CABTITE FRFT 24/10 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 153 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66