Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-USB-3.0-A-A-3M
         

Icon
 

General ordering data

Version USB cable, USB A 3.0, USB A 3.0, PVC, 3 m
Order No. 2581730030
Type IE-USB-3.0-A-A-3M
GTIN (EAN) 4050118630534
Qty. 1 pc(s).

Dimensions and weights

Length 3 m
Length (inches) 118.11 inch
Net weight 140 g

Temperatures

Operating temperature -15 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Sheathing colour blue

General technical data

Contact surface Gold over nickel

Cable structure

Cross-section 4*AWG30 + 2*AWG30 + 2*AWG20 (Power)
Material sheath PVC
Sheath diameter, max. 5.65 mm
Sheath diameter, min. 5.35 mm
Sheathing colour blue

Plug

Plug left USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded
Plug right USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC001408
ETIM 7.0 EC001408
ETIM 8.0 EC001408
ETIM 9.0 EC001408
ETIM 10.0 EC001408
ECLASS 9.0 27-06-20-11
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-01-06
ECLASS 11.0 27-06-01-06
ECLASS 12.0 27-06-01-06
ECLASS 13.0 27-06-01-06
ECLASS 14.0 27-06-01-06
ECLASS 15.0 27-06-01-06

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2581730018
Type: IE-USB-3.0-A-A-1.8M
Version:
USB cable, USB A 3.0, USB A 3.0, PVC, 1.8 m
 
Order No.: 2581730050
Type: IE-USB-3.0-A-A-5M
Version:
USB cable, USB A 3.0, USB A 3.0, PVC, 5 m