Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AIO23 1.5 2SI OR
         

Icon
Icon
Icon
 

General ordering data

Version Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
Order No. 2579620000
Type AIO23 1.5 2SI OR
GTIN (EAN) 4050118588347
Qty. 100 pc(s).

Dimensions and weights

Depth 49.5 mm
Depth (inches) 1.949 inch
Depth including DIN rail 50.5 mm
Height 110 mm
Height (inches) 4.331 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 5.582 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8031U
Certificate No. (IECEX) IECEXTUR17.0016U
Max. voltage (ATEX) 220 V
Current (ATEX) 12 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 220 V
Current (IECEX) 12 A
Wire cross section max. (IECEX) 1.5 mm²

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 8 mm
min. 6 mm
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
min. 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Type of connection PUSH IN
Type of connection 2 PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 13.5 A
Current at maximum wires 13.5 A
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Power loss in accordance with IEC 60947-7-x 0.56 W

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size D (cURus) 13 A
Voltage size D (cURus) 150 V

Downloads

Classifications

ETIM 6.0 EC000900
ETIM 7.0 EC000900
ETIM 8.0 EC000900
ETIM 9.0 EC000900
ECLASS 9.0 27-14-11-28
ECLASS 9.1 27-14-11-28
ECLASS 10.0 27-14-11-28
ECLASS 11.0 27-14-11-28
ECLASS 12.0 27-14-11-28
ECLASS 13.0 27-25-01-12
ECLASS 14.0 27-25-01-12

Approvals

Approvals CCCEX CE CURUS IECEXTUR KEMAKEUR TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1992220000
Type: AIO23 1.5 2SI
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige