Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KRN-M10/-400
         

Icon
 

General ordering data

Version cable lug, terminal end,400 mm²,400 mm² - 400 mm²
Order No. 2578020000
Type KRN-M10/-400
GTIN (EAN) 4064675018117
Qty. 15 pc(s).

Dimensions and weights

Net weight 207.65 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connectors

Conductor cross-section 400 mm²
Conductor cross-section, max. 400 mm²
Conductor cross-section, min. 400 mm²
Connection length (I) 92 mm
Flange width (b) 49 mm
Hole M 10
Inside diameter of flange (d2) 10.5 mm
Inside diameter of shaft (d1) 27.5 mm
Insulation not available
Outside diameter of shaft (d3) 33.5 mm
Shaft length (a) 47 mm

Downloads

Classifications

ETIM 6.0 EC001051
ETIM 7.0 EC001051
ETIM 8.0 EC001051
ETIM 9.0 EC001051
ETIM 10.0 EC001051
ECLASS 9.0 27-40-02-05
ECLASS 9.1 27-40-02-05
ECLASS 10.0 27-40-02-05
ECLASS 11.0 27-40-02-05
ECLASS 12.0 27-40-02-05
ECLASS 13.0 27-40-02-05
ECLASS 14.0 27-40-02-05
ECLASS 15.0 27-40-02-05

Approvals

ROHS Conform

Related products

Order No.: 2578030000
Type: KRN-M12/-400
Version:
cable lug, terminal end,400 mm²,400 mm² - 400 mm²
 
Order No.: 2578040000
Type: KRN-M16/-400
Version:
cable lug, terminal end,400 mm²,400 mm² - 400 mm²
 
Order No.: 2578050000
Type: KRN-M20/-400
Version:
cable lug, terminal end,400 mm²,400 mm² - 400 mm²