Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRMKITP115VAC 2CO LD/PB
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
Order No. 2576000000
Type DRMKITP115VAC 2CO LD/PB
GTIN (EAN) 4050118585759
Qty. 10 pc(s).

Dimensions and weights

Depth 82.3 mm
Depth (inches) 3.24 inch
Height 101.8 mm
Height (inches) 4.008 inch
Width 30.6 mm
Width (inches) 1.205 inch
Net weight 97.552 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...55 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 611f3393-31e7-4ef5-8360-95619a629f27
RoHS Compliance Status Compliant

Control side

Rated control voltage 115 V AC
Rated current AC 12.6 mA (50 Hz), 10.8 mA (60 Hz)
Power rating 1.0...1.2VA (60HZ)
Coil resistance 400 Ω ± 10 %
Coil tolerance 10 %
Status indicator red LED

Load side

Rated switching voltage 250 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay <20 ms
Switch-off delay <20 ms
Contact type 2 CO contact (AgNi flash gold-plated)
Mechanical service life 20 x 106 switching cycles
Min. switching power 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-2
Component Pusher
UL94 flammability rating HB
Component Mounting foot
UL94 flammability rating HB
Component Retaining clip
UL94 flammability rating HB
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB
Component Relay test button
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group C
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1.8 kVeff /1 min.
Dielectric strength of neighbouring contacts 1 kVeff / 1 min
Dielectric strength of open contact 1 kVeff / 1 min
Protection degree IP20

Further details of approvals / standards

Relevant base 7760056362
Relevant relay 7760056075
Certificate no. (cURus) relay E312083
Certificate no. (cURus) base E355547

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 10 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.14 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.14 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.4 x 2.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2576110000
Type: DRMKITP 24VDC 2CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
 
Order No.: 2576120000
Type: DRMKITP 24VDC 2CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
 
Order No.: 2576070000
Type: DRMKITP 24VAC 2CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
 
Order No.: 2576080000
Type: DRMKITP 24VAC 2CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
 
Order No.: 2575990000
Type: DRMKITP 115VAC 2CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
 
Order No.: 2576030000
Type: DRMKITP 230VAC 2CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
 
Order No.: 2576040000
Type: DRMKITP230VAC 2CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes