Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4AI-UI-ISO-16-DIAG
         

General ordering data

Version Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
Order No. 2566960000
Type UR20-4AI-UI-ISO-16-DIAG
GTIN (EAN) 4050118576900
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Net weight 89.9 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Diboron trioxide 1303-86-2, Lead monoxide (lead oxide) 1317-36-8
SCIP b5ed5bad-cbfe-4ad3-903c-fc3d1093a415

analogue inputs

Accuracy 0.1% FSR
Conversion time 1 ms
Individual channel diagnosis Yes
Input value Voltage U (0…5 V, ±5 V, 0…10 V, ±10 V, 1…5 V, 2…10 V), Current I (0…20 mA, 4…20 mA)
Internal resistance I 70 Ω
Internal resistance U 200 kΩ
Module diagnosis Yes
Number of analogue inputs
Resolution 16 Bit
Reverse polarity protection Yes
Sensor connection 2-wire
Sensor supply No

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 31 mA
Current consumption from Isys, typ. 8 mA
Reverse polarity protection Yes
Voltage supply 24 V DC +20 %/ -15 %

System data

Connection type PUSH IN
Diagnostic data 1 Bit
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Analogue input module
Process data 8 Byte
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001596
ETIM 7.0 EC001596
ETIM 8.0 EC001596
ETIM 9.0 EC001596
ECLASS 9.0 27-24-26-01
ECLASS 9.1 27-24-26-01
ECLASS 10.0 27-24-26-01
ECLASS 11.0 27-24-26-01
ECLASS 12.0 27-24-26-01
ECLASS 13.0 27-24-26-01

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG RINA UKEX UKCA
UL File Number Search UL Website
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315620000
Type: UR20-4AI-UI-16
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1315690000
Type: UR20-4AI-UI-16-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1506920000
Type: UR20-4AI-UI-16-HD
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1506910000
Type: UR20-4AI-UI-16-DIAG-HD
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1394390000
Type: UR20-4AI-UI-12
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
 
Order No.: 2705620000
Type: UR20-2AI-UI-16
Version:
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2566090000
Type: UR20-2AI-UI-16-DIAG
Version:
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2617520000
Type: UR20-4AI-I-HART-16-DIAG
Version:
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
 
Order No.: 2828350000
Type: UR20-4AI-I-HART-ISO-16
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, HART®
 
Order No.: 1993880000
Type: UR20-4AI-UI-DIF-16-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2544660000
Type: UR20-4AI-UI-DIF-32-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1315650000
Type: UR20-8AI-I-16-HD
Version:
Remote I/O module, IP20, Analog signals, Input, 8-channel
 
Order No.: 1315720000
Type: UR20-8AI-I-16-DIAG-HD
Version:
Remote I/O module, IP20, Analog signals, Input, 8-channel
 
Order No.: 1315670000
Type: UR20-8AI-I-PLC-INT
Version:
Remote I/O module, IP20, Analog signals, Input, PLC