Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45C5 R1D 3.3E4N RL
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
Order No. 2562910000
Type RJ45C5 R1D 3.3E4N RL
GTIN (EAN) 4050118571936
Qty. 200 pc(s).
Packaging Tape

Dimensions and weights

Depth 21.3 mm
Depth (inches) 0.839 inch
Height 17.06 mm
Height (inches) 0.672 inch
Height of lowest version 13.76 mm
Width 15.7 mm
Width (inches) 0.618 inch
Net weight 4.575 g

Environmental Product Compliance

REACH SVHC /

System specifications

Category Cat. 5
LED No
Latch option bottom
Mounting onto the PCB THT/THR solder connection
Number of poles 8
Number of solder pins per pole
Outgoing elbow 90°
Performance-Category Cat. 5
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 modular jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs 6 tabs
Shielding Yes
Shielding material Brass
Solder eyelet hole diameter (D) 0.9 mm
Solder eyelet hole diameter tolerance (D) ± 0.1 mm
Solder pin dimensions Octagonal
Solder pin length (l) 3.3 mm
Solder pin length tolerance
Lower tolerance with prefix (reveals minimum) -0.5
Upper tolerance with prefix (reveals maximum) +0.5
Tolerance, unit mm
Solder pin length tolerance +0.5 / -0.5 mm
Soldering process Reflow soldering, Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Type of connection Solder connection
Wiring 8-core

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at
Rated current 1.5 A
Rated voltage 125 V

Standards

Connector standard IEC 60603-7-51

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 500 MΩ
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tape
VPE length 330 mm
VPE width 330 mm
VPE height 58 mm
Tape reel diameter ∅ (A) 330 mm
Surface resistance Rs = 109 - 1012 Ω

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2562870000
Type: RJ45C5 R1D 3.2E4G/Y RL
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape
 
Colour: black
Order No.: 2562930000
Type: RJ45C5 R1U 2.8E4N RL
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
 
Colour: black
Order No.: 2613200000
Type: RJ45C5E R1D 3.2N4G/Y TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5e , THT/THR solder connection, 90°, Latch option: bottom, LED: Yes, Number of poles: 8, Tray (manual assembly)