Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 35N-10
         

Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 16.30, Insulated: Yes, Width: 21.4 mm
Order No. 2562670000
Type ZQV 35N-10
GTIN (EAN) 4050118571271
Qty. 10 pc(s).

Dimensions and weights

Depth 4 mm
Depth (inches) 0.157 inch
Height 56.65 mm
Height (inches) 2.23 inch
Width 21.4 mm
Width (inches) 0.843 inch
Net weight 10 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature -60 °C...130 °C
Continuous operating temp., min. -60 
Continuous operating temp., max. 130 

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour orange
UL 94 flammability rating V-0

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing Plugged
Type of mounting Plugged

Dimensions

Pitch in mm (P) 16.3 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 57 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 2562660000
Type: ZQV 35N-16
Version:
Cross-connector (terminal), Plugged, orange, 76 A, Number of poles: 2, Pitch in mm (P): 17.80, Insulated: Yes, Width: 22.5 mm