Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 35N-16
         

Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, orange, 76 A, Number of poles: 2, Pitch in mm (P): 17.80, Insulated: Yes, Width: 22.5 mm
Order No. 2562660000
Type ZQV 35N-16
GTIN (EAN) 4050118571264
Qty. 10 pc(s).

Dimensions and weights

Depth 4.8 mm
Depth (inches) 0.189 inch
Height 55.95 mm
Height (inches) 2.203 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 15.653 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature -60 °C...130 °C
Continuous operating temp., min. -60 
Continuous operating temp., max. 130 

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour orange
UL 94 flammability rating V-0

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing Plugged
Type of mounting Plugged

Dimensions

Pitch in mm (P) 17.8 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 76 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 2562670000
Type: ZQV 35N-10
Version:
Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 16.30, Insulated: Yes, Width: 21.4 mm