Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 4
         

Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
Order No. 2562590000
Type WSI 4
GTIN (EAN) 4050118581614
Qty. 50 pc(s).

Dimensions and weights

Depth 42.5 mm
Depth (inches) 1.673 inch
Depth including DIN rail 54 mm
Height 50.7 mm
Height (inches) 1.996 inch
Width 8 mm
Width (inches) 0.315 inch
Net weight 9.74 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1389U
Certificate No. (IECEX) IECEXUL14.0097U
Max. voltage (ATEX) 250 V
Current (ATEX) 6.3 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 250 V
Current (IECEX) 6.3 A
Wire cross section max. (IECEX) 4 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 3 G

System specifications

Version Screw connection, Fuse isolator, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1575489
Current size C (CSA) 15 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 30 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.4 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC/DC

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Without LED
Operating voltage, max. 250 V
Type of voltage for indicator AC/DC

General

Rail TS 35
Standards IEC 60947-7-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 30 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 30 AWG
Current size B (cURus) 15 A
Current size C (cURus) 15 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CCCEX CE CSA CURUS DEMKOATEX IECEXULD KEMAKEUR UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2564350000
Type: WSI 4/LD 10-36V AC/DC
Version:
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2564380000
Type: WSI 4/LD 140-250V AC/DC
Version:
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2564360000
Type: WSI 4/LD 30-70V AC/DC
Version:
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2564370000
Type: WSI 4/LD 60-150V AC/DC
Version:
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20