Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 06B SDLU 1PG16G N
         

Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, , with cover, Size of cable entries: PG 16
Order No. 2560810000
Type HDC 06B SDLU 1PG16G N
GTIN (EAN) 4050118673296
Qty. 1 pc(s).

Dimensions and weights

Depth 82 mm
Depth (inches) 3.228 inch
Height 73 mm
Height (inches) 2.874 inch
Width 75.3 mm
Width (inches) 2.965 inch
Mounting dimension - height 40 mm
Mounting dimension - width 70 mm
Net weight 295 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of housing B 54 mm
Hole pitch length A2 70 mm

General data

EMC housings No
Housing main material diecast aluminium
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 1.2 Nm

Version

BG 3
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Cover with cover
Design of cover with cover
Design of housing Base housing
Design of locking system End-locking clamp, lower side
Internal thread PG 16
Number of cable entry sideways
Sealing NBR
Size 3
Size of cable entries PG 16
Suitable for ModuPlug® No
Tightening torque 1.2 Nm
Top part/bottom part/lid lower part

Downloads

Engineering Data
Eplan Data Portal Eplan data
Catalogues Calogues in PDF-format

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ETIM 10.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02
ECLASS 15.0 27-44-02-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1900460000
Type: HDC 06B SLU 1M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
 
Order No.: 1900360000
Type: HDC 06B SDLU 1M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1788140000
Type: HDC 06B SLU 2M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
 
Order No.: 2637080000
Type: HDC 06B SLU 1M20G N
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, , without cover, Size of cable entries: M 20
 
Order No.: 1788170000
Type: HDC 06B SDLU 2M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1900480000
Type: HDC 06B SLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25
 
Order No.: 1900380000
Type: HDC 06B SDLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1900880000
Type: HDC 16D SLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25
 
Order No.: 1900820000
Type: HDC 16D SDLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
 
Order No.: 1788130000
Type: HDC 06B SLU 2M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25
 
Order No.: 1787520000
Type: HDC 16D SLU 2M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25
 
Order No.: 1787540000
Type: HDC 16D SDLU 2M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
 
Order No.: 1788160000
Type: HDC 06B SDLU 2M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1900900000
Type: HDC 16D SLU 1M32G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32
 
Order No.: 1787510000
Type: HDC 16D SLU 2M32G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32
 
Order No.: 1652750000
Type: HDC 06B SLU 1PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16
 
Order No.: 1652980000
Type: HDC 06B SDLU 1PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
 
Order No.: 1652760000
Type: HDC 06B SLU 2PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16
 
Order No.: 1652990000
Type: HDC 06B SDLU 2PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
 
Order No.: 1652840000
Type: HDC 16D SLU 2PG21G
Version:
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: PG 21