Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 16B DMDQ 2QB N
         

Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
Order No. 2559750000
Type HDC 16B DMDQ 2QB N
GTIN (EAN) 4064675272618
Qty. 1 pc(s).

Dimensions and weights

Height 17 mm
Height (inches) 0.669 inch
Width 55 mm
Width (inches) 2.165 inch
Length 131 mm
Length (inches) 5.157 inch
Net weight 140 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry For bases
Height of housing B 17 mm
Total length housing 93.3 mm
Width housing C 43 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Polyamide, Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating

Version

BG 6
Cable entry For bases
Clamp version Side-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Cover for lower part of housing
Design of locking system Side-locking clamp on lower side
Sealing NBR
Size 6
Suitable for ModuPlug® Yes
Top part/bottom part/lid Cover
Type Cover

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ETIM 10.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02
ECLASS 15.0 27-44-02-02

Approvals

ROHS Conform

Related products

Order No.: 1009090000
Type: HDC 16B DODQ 2QB
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on upper side, Standard