Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UV66-BAS-10-RES-W
         

Icon
 

General ordering data

Version web-compatible touch panel, Display size 10.1", resistive, Front protection IP66
Order No. 2555820000
Type UV66-BAS-10-RES-W
GTIN (EAN) 4050118566185
Qty. 1 pc(s).

Dimensions and weights

Depth 49 mm
Depth (inches) 1.929 inch
Height 201.5 mm
Height (inches) 7.933 inch
Width 293 mm
Width (inches) 11.535 inch
Wall thickness, min. 2 mm
Wall thickness, max. 6 mm
Net weight 2,350 g

Temperatures

Storage temperature -20 °C ... +60 °C
Operating temperature 0 °C ... +50 °C
Humidity 80 % relative humidity (without condensation)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c67eaff0-dbf6-4589-ba08-8f513fc6ba7f
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Equipment

Angle (horizontal) Left: 85° / Right: 85°
Angle (vertical) Top: 85° / Bottom: 85°
Luminance 400 cd/m²
Material display Plastic
Material frame metal
Number of displayable colours 16 M
Resolution 1280 x 800
Size 10.1"
Touch-Screen resistive

General data

Current consumption
Voltage 24 V
Current 0.54 A
Operating system Linux + Browser (HTML5)
Protection degree IP66
Voltage supply 24 V DC
Voltage supply range
Voltage type DC
Voltage, min. 18 V
Voltage, max. 36 V

System data

Interface 2 x Ethernet 10/100/1000 MBit/s (RJ45), 2 x USB 2.0 (host), 1 x serial RS-232/RS-485/RS-422
Interfaces behind 2 x USB 2.0 (host), 2 x Ethernet 10/100/1000 MBit/s (RJ45), 1 x serial RS-232/RS-485/RS-422
Memory (Flash) 8 GB
Memory (RAM) 1 GB
Operating system Linux + Browser (HTML5)
Processor ARM Cortex A9 1 GHz NXP® i.MX6 DualLite

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001412
ETIM 7.0 EC001412
ETIM 8.0 EC001412
ETIM 9.0 EC001412
ECLASS 9.0 27-33-02-01
ECLASS 9.1 27-33-02-01
ECLASS 10.0 27-33-02-01
ECLASS 11.0 27-33-02-01
ECLASS 12.0 27-33-02-01
ECLASS 13.0 27-33-02-01

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197