Modular housing, OMNIMATE Housing - series CH20M Agate grey, Base element, Width: 17.5 mm
Order No.
2554640000
Type
CH20M17 B AGY/BK 3747
GTIN (EAN)
4050118565041
Qty.
12 pc(s).
Dimensions and weights
Depth
107.4 mm
Depth (inches)
4.228 inch
Height
109.3 mm
Height (inches)
4.303 inch
Width
17.5 mm
Width (inches)
0.689 inch
Net weight
29.858 g
Temperatures
Operating temperature range
-40 °C...120 °C
Humidity
5 - 93% rel. humidity, Tu = 40°C, no condensation
Environmental Product Compliance
REACH SVHC
/
Material data
Comparative Tracking Index (CTI)
600 ≤ CTI
Insulating material
PA 66 GF 30
Insulating material group
I
UL 94 flammability rating
V-0
General data
Colour
Agate grey
Colour chart (similar)
RAL 7038
Encapsulation option
No
Protection degree
IP20 in installed state
Rail
TS 35
Assembly properties
Number of slots for female connectors of the mounted assembly, max.
6
Number of PCBs, max.
1
Number of connection levels, max.
3
Number of poles, max.
18
Height of components on the PCB, max.
11.1 mm
Type of assembly of the PCB
double-sided
Thermal tests
Thermal tests
Test conditions
three housings installed in a row - no spacing
Test axles
horizontal
Ambient temperature
80 °C
Power dissapation, max.
0.9 W
Ambient temperature
60 °C
Power dissapation, max.
1.7 W
Ambient temperature
40 °C
Power dissapation, max.
2.45 W
Ambient temperature
20 °C
Power dissapation, max.
3.2 W
Component properties
Color of clip-on foot
black
Number of connection levels, max.
3
Design - IN requirements
PCB thickness
1.6 mm
Tolerance for the PCB shape
±0.1 mm
Tolerance of circuit board thickness
±0.15 mm
Individualization options
Alternitive colours
More on request
Customer specific labelling possible
Yes
Customer specific order process
See guideline under downloads
Processing possibilities
Laser processing
Important note
Product information
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.