Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SR-2GT-LTE/4G-EU-M
         

Icon
Icon
 

General ordering data

Version Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 2 * RJ45 10/100/1000BaseT(X), DNV, IP20, -20 °C...70 °C
Order No. 2535970000
Type IE-SR-2GT-LTE/4G-EU-M
GTIN (EAN) 4050118547641
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-10-31

Dimensions and weights

Depth 136 mm
Depth (inches) 5.354 inch
Height 170 mm
Height (inches) 6.693 inch
Width 57 mm
Width (inches) 2.244 inch
Net weight 700 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature -20 °C...70 °C
Humidity 5 - 90 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

Mobile radio interface

Frequency band EMEA/Australia: LTE: 2100 MHz (B1), 1800 MHz (B3), 2600 MHz (B7), 900 MHz (B8), 800 MHz (B20); UMTS/WCDMA: 2100 MHz (B1), 1900 MHz (B2), 850 MHz (B5), 900 MHz (B8); GSM/GPRS/EDGE: Quad-Band (850/900/1800/1900 MHz)
Mode of operation Permanent connection, Manual connection control via web interface, Fallback connection with active ICMP monitoring of the target IP via Ethernet
Transmission rate mobile radio
LTE category CAT 4
Download rate, max. 150 Mbit/s
Upload rate, max. 50 Mbit/s
Wireless module LTE / HSPA+ multiband wireless module (4G / 3G / 2G) for fast wireless Internet access

Network Services/Firewall/Management

Firewall IPv4 Stateful Packet Inspection Firewall (incoming/outgoing), NAT masquerading, 1:1 NAT, Port forwarding, layer 2/3 filter (VLAN ID, VLAN QoS Tag, MAC address, EtherType frame), Auto-learning function to create packet filter rules (analysis of network traffic), Layer 2/3-based packet prioritisation (Ethernet Frame, IP Header, VLAN Tag)
Management Configuration via WEB interface (HTTP/HTTPS), Language interface can be switched to German or English, Configuration support through detailed help information (tool tip), Configurable multi-user access with freely definable rights, Support for SNMP v1/v2/v3, event log/syslog
Network services DHCP Server / DHCP Relay, DNS relay, NTP client, DynDNS (DHCP client acc. to RFC 2136)

VPN

IPsec Configurable as IPsec server or client, Authentication via PSK (userid, password) or X.509 certificates, Hardware-based encryption for faster data throughput, Maximum 64 simultaneous connections (sub-network to sub-network or as IPsec server), Encryption algorithms DES-56, 3DES-168, AES-128, AES-192, AES-256
OpenVPN Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations, Unlimited number of client connections in server mode
u-link OpenVPN-based remote access service via the Weidmüller u-link cloud

Miscellaneous

Diagnostics Remote capture function for network diagnostics via a connected PC (Wireshark)
Modbus/TCP Integrated Modbus-TCP server for status queries and software-based enabling/disabling of VPN connections
Monitoring Client monitoring (per ICMP) with alarm function in the event of a fault

Modes of operation

IP router IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection)
Transparent bridge 2-port switch with additional layer-2 filter

EMC conformity and approvals

EMC standards FCC Part 15, Class A, EN 55032, EN 61000-4-2, -3, -4, -5, -6
Ship use DNV
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 - 90 %, no condensation
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 70 °C
Operating temperature, min. -20 °C
Safety distance to the compass 17 cm
Storage temperature, max. 85 °C
Storage temperature, min. -20 °C

Guarantee

Time interval 3 years

Interfaces

Connector for external antennas 2x SMA female
Digital inputs Cut: physically disconnects (Link Down) the WAN port (24 V in), VPN-initiate: establishes a pre-configured VPN connection (24 V in)
Digital outputs Alarm: indicates a configurable network state or fault (24 V out), VPN-active: indicates an active VPN connection (24 V out)
Function reset button Restoration of factory settings
LED indicator Indication of voltage status, Status, CUT, Alarm, Active VPN connection, Mobile radio connection, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
Number of SIM-Card slots
Number of ports 2 * RJ45 10/100/1000BaseT(X)
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
SIM-Card slot type Mini-SIM (ID-000 format)
USB port USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive

Power supply

Connection type 1 removable 3-pin terminal block
Current consumption
Voltage 24 V
Current 0.6 A
Galvanic isolation 24: 24 V electrically isolated DC/DC converter
Voltage supply 24 V DC, 1 single input
Voltage supply range
Voltage type DC
Voltage, min. 7 V
Voltage, max. 36 V

Technical data

Housing main material diecast aluminium
Protection degree IP20
Speed Gigabit Ethernet
Type of mounting DIN rail, VESA 75

Technology

Standard LTE: 3GPP Release 9, UMTS: 3GPP Releases 5, 6, 7, 8, GSM/GPRS/EDGE: 3GPP Release 99, GERAN Feature Package #1, CDMA (Americas): TIA/EIA/IS-2000.1 through .6. cdma2000® Standards for Spread Spectrum Systems. Release 0. April 2000; TIA/EIA/IS-2000.1-1 through .6-1. cdma2000® Addendum 1 April 2000; TIA/EIA/IS-2000.1-2 through .6-2. cdma2000® Addendum 2 June 2001; TIA/EIA/IS-95-B. Mobile Station-Base Station Compatibility Standard for Dual-Mode Spread Spectrum Systems. December 4, 1998; TIA/EIA/IS-. cdma2000® High Rate Packet Data Air Interface Specification. Nov. 2000

WLAN interface

Transmission rate Max. download rate: 100 Mbps, Max. upload rate: 50 Mbps

Downloads

Classifications

ETIM 6.0 EC001478
ETIM 7.0 EC001478
ETIM 8.0 EC001478
ETIM 9.0 EC001478
ECLASS 9.0 19-17-01-03
ECLASS 9.1 19-17-01-03
ECLASS 10.0 19-17-04-05
ECLASS 11.0 19-17-04-05
ECLASS 12.0 19-17-04-05
ECLASS 13.0 19-17-04-05

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682590000
Type: IE-SR-2TX-WL
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682560000
Type: IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682580000
Type: IE-SR-2TX-WL-4G-US-V
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2751270000
Type: IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2751280000
Type: IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2739630000
Type: IE-SR-4TX-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2873910000
Type: IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873920000
Type: IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873930000
Type: IE-SR-4GT-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2909820000
Type: IE-EBR-SMARTCARD-SR
Version:
Router smartcard,