Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU PV II 3 R 1500
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, with remote contact
Order No. 2530650000
Type VPU PV II 3 R 1500
GTIN (EAN) 4050118540864
Qty. 1 pc(s).

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 102 mm
Height (inches) 4.016 inch
Width 54 mm
Width (inches) 2.126 inch
Mounting dimension - height 75 mm
Net weight 431 g

Temperatures

Storage temperature 85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

Rated data UL

Ambient temperature (operational), max. 85 °C
Rated Voltage UN 1,500 V
SCCR 65 kA
In 20 kA
Category SPD TYPE 1CA
Ambient temperature (operational), min. -40 °C
Certificate No. (cURus) E354261
VPR ( DC+/DC-) 4,000 V
Voltage type DC

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour black, orange
Design Installation housing; 3TE, Insta IP 20
Operating altitude < 4,000 m, see operating instructions
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Photovoltaic technical data

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 30 kA
Operating height in the grounded PV system ≤ 2000 m
Operating height in ungrounded PV system < 4,000 m, see operating instructions
PV system voltage, max. Ucpv 1,500 V
Protection level Up (+/- , -/PE , +/PE) ≤ 5,0 kV
Requirements class Type II
Short-circuit curent ISCPV 11,000 A
Standards EN 61643-31, EN 50539-11, UL 1449
Total discharge current Itotal ( 8/20µs) 40 

Rated data IEC / EN

Discharge current, max. (8/20 µs) 30 kA
Leakage current at Un 30 µA
Number of poles 3
Rated voltage (DC) 1500 V
Response time ≤ 25 ns
SPD type T2
Signalling contact 250 V 1A 1CO, 125 V AC / 1 A, 48 V CC / 0.5 A
Standards EN 61643-31, EN 50539-11, UL 1449
Voltage type DC

Connection data

Stripping length 18 mm
Type of connection Screw connection
Stripping length, rated connection 18 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 4 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354261