Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6FS8LG0200A44A40-X
         

Icon
 

General ordering data

Version System cable, RJ45 IP 67 PushPull V04 plastic, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 20 m
Order No. 2526730200
Type IE-C6FS8LG0200A44A40-X
GTIN (EAN) 4050118593198
Qty. 1 pc(s).

Dimensions and weights

Length 20 m
Length (inches) 787.402 inch
Net weight 759 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable structure

Arrangement of wire cores Twisted pair
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.04 mm
Material sheath LSZH
Number of wires
Sheath diameter, max. 5.9 mm
Sheathing colour green (RAL 6018)
Shielding S/FTP

Electrical properties of cable

Category Cat.6A / Class EA (ISO/IEC 11801 2010)

Mechanical and material properties of cable

Colour green
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 25 mm
Min. bending radius, repetitive 50 mm
Resistance to spread of flame in accordance with IEC 60332-1

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products

There are no products in this group.