Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIBC-M-5S-M12-L-COD
         

Icon
 

General ordering data

Version Field attachable connector, M12 socket
Order No. 2525620000
Type SAIBC-M-5S-M12-L-COD
GTIN (EAN) 4050118536935
Qty. 1 pc(s).

Dimensions and weights

Net weight 39 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical data customisable plug-in connectors

Cable diameter, max. 13.5 mm
Cable diameter, min. 5.8 mm
Coding L-coded
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.5 mm²
Connection cross-section, max. 1.5 mm²
Connection cross-section, min. 0.75 mm²
Contact material Cu
Contact surface Gold-plated
Housing main material Zinc diecast
Number of poles 5
Plugging cycles 500
Pollution severity 3
Protection degree IP67, when screwed in
Rated current 16 A
Rated current 16 A
Rated voltage 63 V
Shield connection Yes
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Type of connection Crimp connection

General Info

Number of poles 5
Connection 1 M12
Connection 2 Crimp
Housing main material Zinc diecast
Connection thread M12 socket
Contact material Cu
Contact surface Gold-plated
Protection degree IP67, when screwed in
Plugging cycles 500

Standards

Connector standard IEC 61076-2-111

Important note

Product information Enclosures, inserts and crimp contacts need to be ordered separately.
4 x Crimp contact, Socket / 1 x Crimp contact, Pin (FE) for FE-Function.

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02
ECLASS 14.0 27-44-01-16

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E307231

Related products

There are no products in this group.