Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON BDX M25 S
         

Icon
Icon
Icon
 

General ordering data

Version Klippon BDX (compensating elements), Compensating element, M 25, 10 mm, IP66, Stainless steel 1.4404 (316L)
Order No. 2519590000
Type KLIPPON BDX M25 S
GTIN (EAN) 4050118532081
Qty. 1 pc(s).

Dimensions and weights

Height 12 mm
Height (inches) 0.472 inch
Width 32 mm
Width (inches) 1.26 inch
Length 22 mm
Length (inches) 0.866 inch
Net weight 87 g

Temperatures

Operating temperature -60 °C...200 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Certificate numbers cable gland

Approval conditions ATEX, IECEX, UL AEx Class Div., UL AEx Class Zone
Certificate no. cable gland (ATEX) CML 19ATEX3347X
Certificate no. cable gland (CSA) E340660
Certificate no. cable gland (IECEx) IECEx CML 19.0105X
Identification Ex e IIC Gb, Ex ta IIIC Da

General information

AF size 1 32 mm
Air flow 0.25 l / 1 h
Cable glands M 25
Explosion protection type Improved safety Ex e
External thread M 25
Filter Bronze insert (90% copper, 10% tin)
Halogen halogen-free
Head diameter 31 mm
Impact resistance 7 J ATEX version
Length of thread 10 mm
Material Stainless steel 1.4404 (316L)
Note: protection class - The venting element should be fitted on the bottom side of the enclosure, aligned vertically with the thread upwards, and at the lowest point to permit proper drainage. - The supplied assembly instructions must be read prior to installation and strictly adhered to. - The water flow rate was tested using a water-filled, empty enclosure (no pressure or heat-producing internal components). The water flow rate may vary due to operational parameters and environmental conditions.
O-Ring Silicone
Operating temperature range, max. 200 °C
Operating temperature range, min. -60 °C
Pitch of thread 1.5 mm
Protection class (UL) Type 4
Protection degree IP66
Protection degree with GWDR IP66
Sealing Silicone
Silicone Yes
Standards IEC 60079-0, IEC 60079-7, IEC 60079-31
Tightening torque 5 Nm
Torque for connecting adapter, max. 5 Nm
Torque for connecting adapter, min. 5 Nm
Torque for lock nut, max. 5 Nm
Torque for lock nut, min. 5 Nm

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000814
ETIM 7.0 EC000814
ETIM 8.0 EC000814
ETIM 9.0 EC000814
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-90
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-18-28-17
ECLASS 13.0 27-18-28-17
ECLASS 14.0 27-18-28-17

Approvals

ROHS Conform

Related products

Order No.: 2519520000
Type: KLIPPON BDX M20 B
Version:
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Brass
 
Order No.: 2519540000
Type: KLIPPON BDX M20 BN
Version:
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Brass, nickel-plated
 
Order No.: 2519550000
Type: KLIPPON BDX M20 S
Version:
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)
 
Order No.: 2519570000
Type: KLIPPON BDX M20X15 S
Version:
Klippon BDX (compensating elements), Compensating element, M 20, 15 mm, IP66, Stainless steel 1.4404 (316L)