Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2C 2.5 BR
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
Order No. 2508030000
Type A2C 2.5 BR
GTIN (EAN) 4050118525199
Qty. 100 pc(s).

Dimensions and weights

Depth 36.5 mm
Depth (inches) 1.437 inch
Depth including DIN rail 37 mm
Height 55 mm
Height (inches) 2.165 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 6.4 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour brown
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 20 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 20 A
Wire cross section max. (IECEX) 2.5 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size B (CSA) 20 A
Current size C (CSA) 20 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 28 AWG

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tube length for twin wire-end ferrule
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 0.75 mm²
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.14 mm²
max. 0.34 mm²
Tube length
max. 8 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 6 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
max. 12 mm
min. 8 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
nominal 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 7 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28

Rating data

Rated cross-section 2.5 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 24 A
Current at maximum wires 24 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 28 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 28 AWG
Current size B (cURus) 20 A
Current size C (cURus) 20 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DETNORVER IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1521850000
Type: A2C 2.5
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 2847200000
Type: AL2C 2.5
Version:
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521880000
Type: A2C 2.5 BL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 2847210000
Type: AL2C 2.5 BL
Version:
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521930000
Type: A2C 2.5 OR
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 2847240000
Type: AL2C 2.5 OR
Version:
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521740000
Type: A3C 2.5
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 2847330000
Type: AL3C 2.5
Version:
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521780000
Type: A3C 2.5 BL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 2847340000
Type: AL3C 2.5 BL
Version:
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521830000
Type: A3C 2.5 OR
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 2847370000
Type: AL3C 2.5 OR
Version:
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521690000
Type: A4C 2.5
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 2847460000
Type: AL4C 2.5
Version:
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521700000
Type: A4C 2.5 BL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 2847470000
Type: AL4C 2.5 BL
Version:
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521720000
Type: A4C 2.5 OR
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 2847500000
Type: AL4C 2.5 OR
Version:
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521900000
Type: A2C 2.5 RD
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
 
Order No.: 2847230000
Type: AL2C 2.5 RD
Version:
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521800000
Type: A3C 2.5 RD
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
 
Order No.: 2847360000
Type: AL3C 2.5 RD
Version:
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521710000
Type: A4C 2.5 RD
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
 
Order No.: 2847490000
Type: AL4C 2.5 RD
Version:
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1521980000
Type: A2C 2.5 BK
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
 
Order No.: 1521920000
Type: A3C 2.5 BK
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
 
Order No.: 1521820000
Type: A4C 2.5 BK
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
 
Order No.: 2534730000
Type: A3C 2.5 BR
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
 
Order No.: 2534750000
Type: A4C 2.5 BR
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
 
Order No.: 2508000000
Type: A2C 2.5 DBL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Dark Blue
 
Order No.: 2534690000
Type: A3C 2.5 DBL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Dark Blue
 
Order No.: 2534740000
Type: A4C 2.5 DBL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Dark Blue
 
Order No.: 1521950000
Type: A2C 2.5 GN
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
 
Order No.: 1521870000
Type: A3C 2.5 GN
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
 
Order No.: 1521770000
Type: A4C 2.5 GN
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
 
Order No.: 2003110000
Type: A2C 2.5 LTGY
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
 
Order No.: 2003120000
Type: A3C 2.5 LTGY
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
 
Order No.: 2003130000
Type: A4C 2.5 LTGY
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
 
Order No.: 1521970000
Type: A2C 2.5 WT
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
 
Order No.: 1521890000
Type: A3C 2.5 WT
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
 
Order No.: 1521790000
Type: A4C 2.5 WT
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
 
Order No.: 1521940000
Type: A2C 2.5 YL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
 
Order No.: 1521840000
Type: A3C 2.5 YL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
 
Order No.: 1521730000
Type: A4C 2.5 YL
Version:
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
 
Order No.: 2847320000
Type: AL2C 2.5 FE
Version:
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2847450000
Type: AL3C 2.5 FE
Version:
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2847580000
Type: AL4C 2.5 FE
Version:
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C