Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 232 2X185/2X185 GY
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, Light Grey
Order No. 2502800000
Type WPD 232 2X185/2X185 GY
GTIN (EAN) 4050118516623
Qty. 1 pc(s).

Dimensions and weights

Depth 73.5 mm
Depth (inches) 2.894 inch
Height 105 mm
Height (inches) 4.134 inch
Width 67.6 mm
Width (inches) 2.661 inch
Net weight 397 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour Light Grey
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) CNEX18ATEX0016U
Certificate No. (IECEX) IECEXNEX18.0010U
Max. voltage (ATEX) 1100 V
Current (ATEX) 353 A
Wire cross section max. (ATEX) 185 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 353 A

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Standards IEC 60947-7-1, UL 1059, CSA

Rating data

Rated cross-section 185 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 353 A
Standards IEC 60947-7-1, UL 1059, CSA
Volume resistance according to IEC 60947-7-x 0.09 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 11.3 W
Short-time withstand current resistance 8/20µs with 50 kA
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693

Important note

Product information You will find additional information in the downloadsection of the onlinecatalogue

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals CCCEX CE CENEXATEX CURUS DETNORVER IECEXCENEX UKEX VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2502790000
Type: WPD 132 1X185/1X185 BK
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, black
 
Order No.: 2502760000
Type: WPD 132 1X185/1X185 BL
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, blue
 
Order No.: 2502780000
Type: WPD 132 1X185/1X185 BN
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, brown
 
Order No.: 2502770000
Type: WPD 132 1X185/1X185 GN
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, green
 
Order No.: 2502750000
Type: WPD 132 1X185/1X185 GY
Version:
Potential distributor terminal, Screw / solder connection, 185, 1000 V, 353 A, Number of poles: 1, Light Grey
 
Order No.: 2502840000
Type: WPD 232 2X185/2X185 BK
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, black
 
Order No.: 2502810000
Type: WPD 232 2X185/2X185 BL
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, blue
 
Order No.: 2502830000
Type: WPD 232 2X185/2X185 BN
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, brown
 
Order No.: 2502820000
Type: WPD 232 2X185/2X185 GN
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of poles: 1, green