Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 231 2X95/2X95 BL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
Order No. 2502710000
Type WPD 231 2X95/2X95 BL
GTIN (EAN) 4050118516531
Qty. 1 pc(s).

Dimensions and weights

Depth 57 mm
Depth (inches) 2.244 inch
Height 93 mm
Height (inches) 3.661 inch
Width 47 mm
Width (inches) 1.85 inch
Net weight 178 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) CNEX18ATEX0016U
Certificate No. (IECEX) IECEXNEX18.0010U
Max. voltage (ATEX) 880 V
Current (ATEX) 232 A
Wire cross section max. (ATEX) 95 mm²
Max. voltage (IECEX) 880 V
Current (IECEX) 232 A

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Number of connections
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Rail TS 35
Standards IEC 60947-7-1, UL 1059, CSA

Rating data

Rated cross-section 95 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 232 A
Standards IEC 60947-7-1, UL 1059, CSA
Volume resistance according to IEC 60947-7-x 0.14 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 7.42 W
Short-time withstand current resistance 8/20µs with 50 kA
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693

Important note

Product information You will find additional information in the downloadsection of the onlinecatalogue

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CCCEX CE CENEXATEX CURUS DETNORVER FIMKO IECEXCENEX UKEX VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2502690000
Type: WPD 131 1X95/1X95 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502660000
Type: WPD 131 1X95/1X95 BL
Version:
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502680000
Type: WPD 131 1X95/1X95 BN
Version:
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502670000
Type: WPD 131 1X95/1X95 GN
Version:
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2503090000
Type: WPD 131 1X95/1X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502740000
Type: WPD 231 2X95/2X95 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502730000
Type: WPD 231 2X95/2X95 BN
Version:
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502720000
Type: WPD 231 2X95/2X95 GN
Version:
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502700000
Type: WPD 231 2X95/2X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2874570000
Type: WPD 331CC 3X95/3X95 BK
Version:
Potential distributor terminal, Screw connection, Light Grey, black, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874580000
Type: WPD 331CC 3X95/3X95 BL
Version:
Potential distributor terminal, Screw connection, Light Grey, blue, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874590000
Type: WPD 331CC 3X95/3X95 BN
Version:
Potential distributor terminal, Screw connection, Light Grey, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874600000
Type: WPD 331CC 3X95/3X95 GN
Version:
Potential distributor terminal, Screw connection, Light Grey, green, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874560000
Type: WPD 331CC 3X95/3X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid