Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PICOPAK-CI-CO-LP-P
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Output current loop powered, Input : 4-20 mA, Output : 4-20 mA
Order No. 2501110000
Type PICOPAK-CI-CO-LP-P
GTIN (EAN) 4050118514704
Qty. 1 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 79.4 mm
Height (inches) 3.126 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 47 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP f814e8b7-24eb-4ad1-8545-4d3e652b59d1

Input

Input current 4...20 mA @ 6...35 V DC
Number of inputs 1
Sensor Current source
Voltage drop, current input ≤3,5 V

Output

Cut-off frequency (-3 dB) ≥3,5 kHz
Load impedance current ≤ 600 Ω, @ max 23mA
Number of outputs 1
Output current 4...20 mA, loop-powered
Supply voltage (output) 18…32 V

General data

Accuracy <0.1 % of measuring range
Configuration Potentiometer, Zero / Span
Galvanic isolation 2-way isolator
Power consumption, max. 0.85 W
Power consumption, typ. 0.55 W
Rail TS 35
Standard EN 61010-1, EN 61326-1, UL 61010-1:2012, 3rd Edition
Step response time ≤ 5 ms
Temperature coefficient ≤ 200 ppm/K
Voltage supply Output loop powered

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 2-way isolator
Insulation voltage 3.5 kV
Pollution severity 2
Rated voltage 300 V ACrms
Standard EN 61010-1, EN 61326-1, UL 61010-1:2012, 3rd Edition
Surge voltage category II

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 20
Wire cross-section, finely stranded, max. (AWG) AWG 14

Important note

Product information The passive Isolator PicoPak-CI-CO-LP separates stand- analogue current signals. An analogue input current signal is converted linear and galvanic isolated into an analogue out- put current signal. The power supply occurs through the input and output measuring circuit. The measuring range can be adjusted if necessary via the potentiometers (Zero and Span) installed on the front.

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE CULUSEX CURUS DEMKOATEX IECEXULD
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197
Certificate no. (cULusEX) E223527

Related products

Type of connection: Screw connection
Order No.: 2517450000
Type: PICOPAK-CI-CO-LP-S
Version:
Signal converter/insulator, Output current loop powered, Input : 4-20 mA, Output : 4-20 mA