Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 17.8 mm
Order No.
2497250000
Type
ZQV 10N/2
GTIN (EAN)
4050118509144
Qty.
25 pc(s).
Dimensions and weights
Depth
36.95 mm
Depth (inches)
1.455 inch
Height
4 mm
Height (inches)
0.157 inch
Width
17.8 mm
Width (inches)
0.701 inch
Net weight
5.9 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
orange
UL 94 flammability rating
V-0
System specifications
Version
For the terminals
Additional technical data
Explosion-tested version
No
Installation advice
Direct mounting
Type of fixing
Plugged
Cross-connector
Type
Cross-connector
Dimensions
Pitch in mm (P)
10 mm
General
Installation advice
Direct mounting
Number of poles
2
Rating data
Rated voltage
400 V
Rated current
57 A
Important note
Product information
Due to stability and temperature reasons It is only possible to break out 60% of contact elements
The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used
Due to stability and temperature reasons It is only possible to break out 60% of contact elements
The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.