IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
Order No.
2496190000
Type
ITS 24-240VUC 1CO M7C
GTIN (EAN)
4050118506211
Qty.
1 pc(s).
Dimensions and weights
Depth
57.9 mm
Depth (inches)
2.28 inch
Height
98 mm
Height (inches)
3.858 inch
Width
17.5 mm
Width (inches)
0.689 inch
Net weight
57 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-25 °C...50 °C
Humidity
25 - 75%, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Control side
Rated control voltage
24...48 V DC, 24...230 V AC
Power rating
8 VA @ 230 V AC, 0.4 W at 24 V DC
Status indicator
LED green (U/t): flashes when time runs, lights permanently with supply voltage applied, LED yellow (R): relay closed
Time ranges
0.05 s - 1 s, 0.5 s - 10 s, 3 s - 60 s, 0.5 min - 10 min, 3 min - 1 h, 0.5 h - 10 h
Setting tolerance
5 %
Max. reset time after voltage interruption
100 ms
Basic accuracy
±6% (of scale-end value, for time range 0.05 s - 1 s), ±1.5% (of scale-end value, for all other time ranges)
Min. pulse duration
50 ms
Repeat accuracy
<0.5 % or ±5 ms
Load side
Rated switching voltage
250 V AC
Continuous current
5 A
Max. switching voltage, AC
250 V
Max. switching voltage, DC
30 V
AC switching capacity (resistive), max.
1250 VA
DC switching capacity (resistive), max.
90 W
Contact type
1 CO contact (AgNi)
Mechanical service life
1 x 106 switching cycles
Min. switching power
10 mA @ 12 V, 100 mA @ 5 V
General data
Design
Installation housing; 1TE
Suitable for front mounting
No
Version
with separate control input
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Resistance to vibration EN 61812-1
10 Hz...60 Hz: 0.15 mm, 60 Hz...150 Hz: 2 g
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
II
Clearance and creepage distances for control side - load side
≥ 3 mm
Dielectric strength for control side - load side
1.6 kV
Impulse withstand voltage
2.5 kV
Protection degree
IP20
Further details of approvals / standards
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
7 mm
Tightening torque, max.
0.5 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.25 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 23
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.25 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.