Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HV4000/2-M12 F
         

Icon
 

General ordering data

Version Bolt-type screw terminals, Feed-through terminal, Screw connection
Order No. 2496040000
Type HV4000/2-M12 F
GTIN (EAN) 4050118554342
Qty. 1 pc(s).

Dimensions and weights

Depth 96.1 mm
Depth (inches) 3.783 inch
Height 220 mm
Height (inches) 8.661 inch
Width 180 mm
Width (inches) 7.087 inch
Diameter 11 mm
Mounting dimension - height 130 mm
Mounting dimension - width 155 mm
Net weight 3,500 g

Temperatures

Continuous operating temp., min. -50 °C
Continuous operating temp., max. 140 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Colour red
UL 94 flammability rating V-0

System specifications

End cover plate required No
Number of levels
Number of clamping points per level
Levels cross-connected internally Yes
Rail Mounting plate

Additional technical data

Explosion-tested version No

Conductors for clamping (rated connection)

Cable lug to DIN 46234 10...240 mm²
Clamping range, bolted connection , max. 240 mm²
Clamping range, bolted connection , min. 10 mm²
Clamping range, max. 240 mm²
Clamping range, min. 10 mm²
Clamping screw M 12
Connection cross-section, finely stranded, max. 240 mm²
Connection cross-section, finely stranded, min. 10 mm²
Connection direction on side
Number of connections
Stud size for spade connection M 12
Tightening torque, max. 65 Nm
Tightening torque, min. 63 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 240 mm²
Wire connection cross section, finely stranded, min. 10 mm²

Dimensions

Diameter 11 mm

General

Rail Mounting plate
Standards EN 45545-2:2020, NFPA 130 ASTME 162/ 662, BSS 7239/ 7242

Rating data

Rated cross-section 240 mm²
Rated voltage 4,000 V
Voltage with epoxy resin partition plate 4,000 V
Rated current 600 A
Current at maximum wires 600 A
Standards EN 45545-2:2020, NFPA 130 ASTME 162/ 662, BSS 7239/ 7242
Rated impulse withstand voltage 30 kV
Impulse voltage with epoxy resin partition plate 30 kV
Pollution severity 3

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

ROHS Conform

Related products

Order No.: 2496050000
Type: HV4000/3-M12 F
Version:
Bolt-type screw terminals, Feed-through terminal, Screw connection