Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
Order No.
2495690000
Type
ACT20P-UI-2RCO-AC-P
GTIN (EAN)
4050118505979
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
127.1 mm
Height (inches)
5.004 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
237 g
Temperatures
Operating temperature
-20 °C...65 °C
Humidity at operating temperature
0...95 % (no condensation)
Probability of failure
SIL in compliance with IEC 61508
None
MTBF
180 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Cable-length compensation
<±0.002 Ω per cable resistance Ω
Influence of the sensor cable resistance
5 Ω @ RTD- Kabel
Input current
configurable, ± 25 mA DC, ±5 A DC
Input resistance, current
40 Ω
Input resistance, voltage
2 MΩ, > 10 MΩ
Input voltage
configurable, ±150 mV DC, ± 600mV DC, ±30 V DC, ±300 V DC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…10 kΩ, 0…12 kΩ, 0…15 kΩ
Sensor
Thermocouples: B, E, J, K, L, N, R, S, T, U, RTD: PT100, PT200, PT1000, Ni120, Cu10, 2-/3-/4-wire
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable, 24 V (@ 4-20 mA loop)
Temperature input range
B: +100…+1820 °C, E: -270…+1000 °C, J: (-210…+1200 °C), K: -270…+1372 °C, L: +100…+900 °C, N: (-180…+1300 °C), R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
Output
Number of outputs
2
Output (digital)
Alarm function
configurable, Top and bottom limit values, window range, Alarm delay: 0…99 s, Hysteresis adjustable, auto / manual reset
Max. switching frequency
20 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
110 V
Number of digital outputs
2
Rated switching current
200mA @ 110Vdc, 6A @ 24Vdc / 240Vac
Type
2 CO contacts, normal / inverse adjustment, Switching frequency 20 Hz
General data
Configuration
With FDT/DTM software, or via 7-segment display, push-buttons and rotary encoder on the device itself, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation
yes, between input ⁄ output ⁄ supply
Long-term drift
0.1 % / 10.000 h
Power consumption
<2 W
Protection degree
IP20
Rail
TS 35
Temperature coefficient
<0.02 °C of measuring range / °C, 350 ppm/K
Voltage supply
90…264 V AC
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
yes, between input ⁄ output ⁄ supply
Connection data
Type of connection
PUSH IN
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.2 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
2.5 mm²
Important note
Product information
The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits.
Properties
Configuration and diagnosis with the FDT/DTM software “WI-Manager”.
Manual configuration on the device is performed via the LED display by means of operating buttons and rotary encoders.
The dual-channel trip amplifier enables various alarm functions: window alarm, alarm delay, wire break detection, hysteresis and upper / lower limit alarm.
The active or passive signal inputs for RTD, TC, potentiometer, voltage and current are fully galvanically isolated.
Remote diagnosis: reporting of errors (e.g. cable breaks) via status relay.
Operational status and relay status indicated by front panel LEDs.
Galvanic 4-way isolation between input, output and supply.
configurable, ±150 mV DC, ± 600mV DC, ±30 V DC, ±300 V DC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…10 kΩ, 0…12 kΩ, 0…15 kΩ
Sensor
Thermocouples: B, E, J, K, L, N, R, S, T, U, RTD: PT100, PT200, PT1000, Ni120, Cu10, 2-/3-/4-wire
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable, 24 V (@ 4-20 mA loop)
Temperature input range
B: +100…+1820 °C, E: -270…+1000 °C, J: (-210…+1200 °C), K: -270…+1372 °C, L: +100…+900 °C, N: (-180…+1300 °C), R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
With FDT/DTM software, or via 7-segment display, push-buttons and rotary encoder on the device itself, Requires configuration adapter 8978580000 CBX200 USB
The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits.
Properties
Configuration and diagnosis with the FDT/DTM software “WI-Manager”.
Manual configuration on the device is performed via the LED display by means of operating buttons and rotary encoders.
The dual-channel trip amplifier enables various alarm functions: window alarm, alarm delay, wire break detection, hysteresis and upper / lower limit alarm.
The active or passive signal inputs for RTD, TC, potentiometer, voltage and current are fully galvanically isolated.
Remote diagnosis: reporting of errors (e.g. cable breaks) via status relay.
Operational status and relay status indicated by front panel LEDs.
Galvanic 4-way isolation between input, output and supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.